F-MS 1100/30 ST
-
Type 2 surge protection plug
2800178
Surge protection plug type 2, spark gap with high insulation voltage strength, used only as replacement plug for the corresponding complete item.
Product details
| Product type | Replacement plug |
| Product family | VALVETRAB MS |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | only suitable in connecting in series with VAL-MS 580 ST! |
| Width | 17.5 mm |
| Height | 52.5 mm |
| Depth | 52 mm |
| Horizontal pitch | 1 Div. |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Direction of action | N-PE |
| Maximum continuous operating voltage UC | 580 V AC |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 30 kA |
| Voltage protection level Up | ≤ 3 kV |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 3 kV |
| Response time tA | ≤ 100 ns |
| Protective circuit DC voltage side (DC) | |
| Maximum continuous operating voltage UCPV | Only connected in series with VAL-MS...PV-ST |
| Short-circuit current rating ISCPV | Only connected in series with VAL-MS...PV-ST |
| Open-circuit voltage UOCSTC | Only connected in series with VAL-MS...PV-ST |
| Maximum discharge current Imax (8/20) µs | 30 kA |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 3 kV |
| Response time tA | ≤ 100 ns |
| Impulse discharge current (10/350) µs, peak value limp | 2.5 kA |
| Insulation resistance Riso | > 1 GΩ |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum continuous operating voltage UCPV | Only connected in series with VAL-MS...PV-ST |
| Short-circuit current rating ISCPV | Only connected in series with VAL-MS...PV-ST |
| Voltage protection level Up | ≤ 3 kV |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| EN 61643-11 | |
| EN 61643-11/A11 | |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 / EN 61643-11 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Standards/specifications | DIN EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | on base element |
| Item number | 2800178 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1324 |
| GTIN | 4046356501095 |
| Weight per piece (including packing) | 58.9 g |
| Weight per piece (excluding packing) | 35.83 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates