VAL-MS 1000PV ST
-
Type 2 surge protection plug
2805185
Replacement plug for PV arrester combinations of the VAL-MS 1000 DC... product range
Replacement plug for PV arrester combinations of the VAL-MS 1000 DC... product range
| Product family | VALVETRAB MS |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| Type | Male |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 400 V AC |
| Connection method | FLASHTRAB/VALVETRAB plug-in system connector |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 52.4 mm |
| Depth | 54.5 mm |
| Horizontal pitch | 1 Div. |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | 1L-N/PE |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 580 V AC |
| Protective conductor current IPE | ≤ 250 µA |
| Standby power consumption PC | ≤ 0.15 VA |
| Nominal discharge current In (8/20) µs | 15 kA |
| Maximum discharge current Imax (8/20) µs | 30 kA |
| Voltage protection level Up | ≤ 2.5 kV |
| Response time tA | ≤ 25 ns |
| Max. backup fuse with branch wiring | 125 A (gL/gG) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| DIN EN 61643-11 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 / IEC 61643-1 / EN 61643-11 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Mounting type | on base element |
| Item number | 2805185 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1324 |
| GTIN | 4046356416054 |
| Weight per piece (including packing) | 62.36 g |
| Weight per piece (excluding packing) | 62.36 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |