Magazine, for CMS-P1-PLOTTER and PLOTMARK, for accommodating: UC-WMCO...
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Magazine, for CMS-P1-PLOTTER, for accommodating UC-WMC 7,5...
Plastic magazines for CMS-P1-PLOTTER and PLOTMARK. For accommodating 22 zack marker strips
Plastic racks for CMS-P1 plotter. Accepts 2 zack marker sheets
Engraving unit, weight: 7.6 kg, length: 0.35 m, width: 250 mm
Replacement set, consisting of: 1x stand tube, 1x clamping piece, 1x mounting bracket for fixing the suction tube and the connection cable
Plastic magazine for CMS-P1 plotter. Accepts 1 Weidmüller Multicard mat universal
Plastic magazine for CMS-P1 plotter. accepts 3 flat Zack marker sheets
Magazine, for CMS-P1-PLOTTER and PLOTMARK, for accommodating UC-TM..., UC-TMN..., UC-WMC 3,1..., UC-WMTBA...
Magazine, for CMS-P1-PLOTTER, for accommodating UC1-TM..., UC1U-TM...
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.