Fully hard metal milling cutter, 2 cutting edges, milling width: 2.0 mm
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Disposable marker pen, non-refillable, for manual marking, can also be used for plotter marking in combination with the P-PEN ADAPTER, line thickness 0.1 mm
Aluminum adapter, to fix the P-PEN during plotter marking
Cleaning cartridges with replacement sealing caps, 2 cartridges with 10 ml cleaning fluid each and 2 caps for the CMS-PEN ... and CMS-DISPOSABLE-PEN ...
Engraving tool, with a point angle of 15°, point diameter: 0.3 mm
Tracing sleeve, for mechanical surface scanning
Marking plotter for the entire portfolio of UC marking materials and materials in sheet and strip format.
Disposable pen, incl. adapter, integrated ink cartridge and pen station, writing thickness: 0.25 mm
Magazine, for CMS-P1-PLOTTER and PLOTMARK, for accommodating UC-TMF..., UC1-TMF..., UC-WMT...
Disposable pen, incl. adapter, integrated ink cartridge and pen station, writing thickness: 0.35 mm
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.