Marker pen without ink cartridge, for manual labeling of markers, labeling extremely wipe-proof, line thickness 0.35 mm
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
4 replacement seals for the pen station of the plotter systems and 10 marking preparation plates
Plastic magazine for CMS-P1 plotter and PLOTMARK, for holding sheet material, self-adhesive mat for fixing labels, films, and paper, sheet size max. DIN A4.
Replacement counter bearing for horizontal alignment of the engraving head for the ENGRAVING UNIT
Plastic magazine for CMS-P1 plotter. Accepts 4 up to 6 PABA marker bars
Magazine for CMS-P1-PLOTTER, to accommodate GPE materials, especially for the purpose of engraving
Magazine, for CMS-P1-PLOTTER, for accommodating UC-WMC 4.4...
Plastic magazine for CMS-P1 plotter. For accommodating 1 GPE lable sheet
Plastic magazine for CMS-P1 plotter. Accepts 30 marker pins ZB strips
Plastic magazines for CMS-P1-PLOTTER and PLOTMARK. For accommodating 26 flat zack marker strips or ZBN strips
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.