SACC-M12MST-4PL-CM M
-
Power connector
1646347
Power connector, Power, 4-position, unshielded, Plug straight M12, coding: T, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 6 mm ... 11 mm, Contact 4 leading
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Assembly note | The wires can be connected both with ferrules and without ferrules |
| Application | Energy supply |
| Sensor type | Power |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | T |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 23 mm |
| Height | 23 mm |
| Length | 69 mm |
| External dimensions | |
| Outside diameter | 6 mm ... 11 mm |
| Housing | |
| Diameter housing | 23 mm |
| Material | PA 6 (Actuation lever) |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Material of grip body | PA 6.6 |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Conductor connection | |
| Connection method | Push-lock spring connection |
| Connection cross section | 1.5 mm² ... 2.5 mm² (without ferrule) |
| 1.5 mm² ... 2.5 mm² (with ferrule) | |
| 1.5 mm² ... 2.5 mm² (solid) | |
| Connection cross section AWG | 16 ... 14 (without ferrule) |
| 16 ... 14 (with ferrule) | |
| Stripping length of the individual wire | 10 mm |
| Tightening torque | 0.6 Nm (M12 knurl) |
| 3 Nm (Pressure nut with connector housing) | |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 = BN |
| 2 = WH | |
| 3 = BU | |
| 4 = BK | |
| Rated surge voltage | 1.5 kV |
| Nominal voltage UN | 63 V DC |
| Nominal current IN | 12 A (when using 1.5 mm² conductors) |
| 12 A (at 40 °C) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | T |
| Signal type/category | Power |
| Stripping length of the individual wire | 10 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | according to IEC 61076-2-111 |
| Item number | 1646347 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF2 |
| Product key | AF2CEP |
| GTIN | 4067923233829 |
| Weight per piece (including packing) | 34.4 g |
| Weight per piece (excluding packing) | 73.75 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 9.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
AI 1,5 -10 BK - Ferrule 3200195
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SACC BIT M12-D23 - Tool 1202885
-
WIREFOX 2,5 - Stripping tool 1212368
-
WIREFOX SAC - Stripping tool 1212623
-
CRIMPFOX VARIO 4S - Crimping pliers 1108766
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
Your advantages
Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates