Circular connectors, 12-pos.

Go to Product Detail Page for item 1629212
M23-12S1N8A80DU - Cable connector
M23-12S1N8A80DU - Cable connector
1629212

M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1619764
CA-12S1N1280DN - Cable connector
CA-12S1N1280DN - Cable connector
1619764

M23, Cable connector, series: CA, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1622047
CA-12S2N8A8007 - Cable connector
CA-12S2N8A8007 - Cable connector
1622047

M23, Cable connector, series: CA, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Socket, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1619763
CA-12P1N1280DN - Cable connector
CA-12P1N1280DN - Cable connector
1619763

M23, Cable connector, series: CA, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1629160
M23-12P1N8A80DUS - Cable connector
M23-12P1N8A80DUS - Cable connector
1629160

M23, Cable connector, series: M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1467146
M23-12S1N129003S - Coupler connector
M23-12S1N129003S - Coupler connector
1467146

M23, Coupler connector, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 6 mm ... 10 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1543946
M23-12S2N129002S - Coupler connector
M23-12S2N129002S - Coupler connector
1543946

M23, Coupler connector, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Socket, Solder connection, cable diameter range: 4 mm ... 8.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1607275
RF-12S1N8A8003 - Cable connector
RF-12S1N8A8003 - Cable connector
1607275

Cable connector, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 13.2 mm, number of positions: 12, connection method: Crimp connection, series: RF, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance