AI 2,5 -10 BU
-
Ferrule
3202533
Ferrule, Length contact range: 10 mm, sleeve length: 17 mm, color: blue
Conductor cross-section range
Product details
| Product type | Cable end sleeve |
| Conductor category | stranded conductors, class 2, 5, 6 / B, C, K, M |
| Product property | Made from soft tin-plated electrolytic copper |
| Correspond to the requirements of DIN 46228-4 and UL 486F in terms of size | |
| Plastic collar made of polypropylene | |
| Halogen-free | |
| Long/short-term temperature: +105°C/+120°C |
| Conductor connection | |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG max. | 14 |
| Stripping length | 13 mm |
| Dimensional drawing |
|
| Sleeve length | 17 mm |
| Length contact range | 10 mm |
| Maximum stripping length | 13 mm |
| Ferrule diameter | 2.3 mm |
| Sleeve wall thickness | 0.15 mm |
| Insulating collar thickness | 0.3 mm |
| Inner dimensions of the insulating collar | 4.2 mm |
| Color | blue (RAL 5015) |
| Material | CU-DHP |
| Flammability rating according to UL 94 | HB |
| Coating | galvanically tin-plated |
| Surface characteristics | Tin-plated |
| Components | free from silicone and halogen |
| Technical data | |
| Sleeve length | 17 mm |
| Ambient conditions | |
| Permanent temperature | 105 °C (-40 °C no load / 0 °C dynamic load) |
| Short-term temperature | 120 °C |
| Item number | 3202533 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Sales key | BH3 |
| Product key | BH3411 |
| GTIN | 4017918157159 |
| Weight per piece (including packing) | 0.166 g |
| Weight per piece (excluding packing) | 0.166 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27400201 |
| ECLASS-15.0 | 27400201 |
ETIM
| ETIM 10.0 | EC000005 |
UNSPSC
| UNSPSC 21.0 | 27121700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.003 kg CO2e |
Compatible products
-
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 2,5-M - Crimping pliers 1212719
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 2,5-M - Crimping pliers 1212719
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
Your advantages
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates