The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

CRIMPFOX DUO 16S - Crimping pliers
1202877

Crimping pliers, contact type: insulated and uninsulated ferrules, standards/regulations: DIN 46228-1, DIN 46228-4, UL 486F, Form A, E, F, cross-section, minimum: 0.14 mm2, cross-section, maximum: 16 mm2, for TWIN ferrules up to 2 mm2 x 6 mm2, automatic cross-section adjustment, rotating dies, lateral and front entry, crimping: square

Product details









Compatible products



Your advantages

Crimping at difficult-to-access points, thanks to rotating die
Suitable for TWIN ferrules, thanks to continuous automatic adjustment
Comfortable to use, thanks to low grip span with optimum manual force progression
Process reliability, thanks to pressure lock and self-adjusting die