Data connector, PROFIBUS DP (12 Mbps), 2-position, shielded, Plug straight M12, coding: B, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Circular connectors, 2-pos.
Data connector, PROFIBUS DP (12 Mbps), 2-position, shielded, Socket straight M12, coding: B, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Data connector, PROFIBUS DP (12 Mbps), 2-position, shielded, Plug angled M12, coding: B, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Data connector, PROFIBUS DP (12 Mbps), 2-position, shielded, Socket angled M12, coding: B, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Data connector, PROFIBUS (12 Mbps), 2-position, halogen-free, shielded, Plug straight M12, coding: B, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5 mm ... 9.7 mm
Data connector, PROFIBUS (31.25 kbps), 2-position, halogen-free, shielded, Socket straight M12, coding: A, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5 mm ... 9.7 mm
Data connector, PROFIBUS (12 Mbps), 2-position, halogen-free, shielded, Socket straight M12, coding: B, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5 mm ... 9.7 mm
Data connector, PROFIBUS (31.25 kbps), 2-position, halogen-free, shielded, Plug straight M12, coding: A, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5 mm ... 9.7 mm
Bus system connector, M12 male connector, PROFIBUS, shielded, B-coded, 2-pos., spring-cage connection, metal knurl, SPEEDCON fast locking system, suitable for installation in Ex zone 2 potentially explosive areas
Data connector, 2-position, shielded, Plug angled M12, coding: B, Spring-cage connection, knurl material: Metal, external cable diameter 4 mm ... 8 mm