UPCV3K 4-G-7,62 RD
-
Feed-through terminal block
3070440
Feed-through terminal block, nom. voltage: 800 V, nominal current: 20 A, number of connections: 4, number of positions: 1, connection method: Screw/plug-in connection, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: red
Product details
| General | Current and voltage are determined by the plug used. |
| Product type | Plug-in terminal block |
| Number of positions | 1 |
| Pitch | 7.62 mm |
| Number of connections | 4 |
| Number of rows | 1 |
| Potentials | 1 |
| Maximum power dissipation for nominal condition | 1.02 W |
| Number of connections per level | 4 |
| Nominal cross section | 4 mm² |
| Connection method | Screw/plug-in connection |
| Screw thread | M3 |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.2 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
| 2 conductors with same cross section, solid | 0.25 mm² ... 2.5 mm² |
| 2 conductors with the same cross-section AWG rigid | 24 ... 14 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible | 0.25 mm² ... 2.5 mm² |
| 2 conductors with the same cross-section AWG flexible | 24 ... 14 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Nominal current | 20 A |
| Maximum load current | 20 A (with 4 mm² conductor cross-section) |
| Nominal voltage | 800 V |
| Dimensional drawing |
|
| Width | 7.62 mm |
| Pitch | 7.62 mm |
| Color | red (RAL 3001) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3070440 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE1 |
| Product key | BE1241 |
| GTIN | 4055626320694 |
| Weight per piece (including packing) | 15.94 g |
| Weight per piece (excluding packing) | 15.41 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ETIM
| ETIM 8.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SZS 0,6X3,5 - Screwdriver 1205053
-
UPCV3K-F - Flange 1881202
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 7,62:UNBEDRUCKT - Zack marker strip 1054000
-
ZB 7,62 CUS - Zack marker strip 0824997
-
ZB 7,62,LGS:FORTL.ZAHLEN - Zack marker strip 1054233
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
PC 4/ 9-ST-7,62 - PCB connector 1804975
-
PC 4/10-ST-7,62 - PCB connector 1804988
-
PC 4/11-ST-7,62 - PCB connector 1804991
-
PC 4/12-ST-7,62 - PCB connector 1805000
-
PC 4/ 2-STF-7,62 - PCB connector 1828249
-
PC 4/ 3-STF-7,62 - PCB connector 1828252
-
PC 4/ 4-STF-7,62 - PCB connector 1828265
-
PC 4/ 5-STF-7,62 - PCB connector 1828278
-
PC 4/ 6-STF-7,62 - PCB connector 1828281
-
PC 4/ 7-STF-7,62 - PCB connector 1828294
-
PC 4/ 8-STF-7,62 - PCB connector 1828304
-
PC 4/ 9-STF-7,62 - PCB connector 1828317
-
PC 4/10-STF-7,62 - PCB connector 1828320
-
PC 4/11-STF-7,62 - PCB connector 1828333
-
PC 4/12-STF-7,62 - PCB connector 1827583
-
PCC 4/ 2-ST-7,62 - PCB connector 1840191
-
PCC 4/ 3-ST-7,62 - PCB connector 1840188
-
PCC 4/ 4-ST-7,62 - PCB connector 1840175
-
PCC 4/ 5-ST-7,62 - PCB connector 1840162
-
PCC 4/ 6-ST-7,62 - PCB connector 1840159
-
PCC 4/ 7-ST-7,62 - PCB connector 1840146
-
PCC 4/ 8-ST-7,62 - PCB connector 1840133
-
PCC 4/ 9-ST-7,62 - PCB connector 1840120
-
PCC 4/10-ST-7,62 - PCB connector 1840117
-
PCC 4/11-ST-7,62 - PCB connector 1840104
-
PCC 4/12-ST-7,62 - PCB connector 1840094
-
PC 4/ 2-ST-7,62 - PCB connector 1804904
-
PC 4/ 3-ST-7,62 - PCB connector 1804917
-
PC 4/ 4-ST-7,62 - PCB connector 1804920
-
PC 4/ 5-ST-7,62 - PCB connector 1804933
-
PC 4/ 6-ST-7,62 - PCB connector 1804946
-
PC 4/ 7-ST-7,62 - PCB connector 1804959
-
PC 4/ 8-ST-7,62 - PCB connector 1804962
Your advantages
Can be plugged into PC 4 and PC 5 plugs
Vibration-resistant connection with flange terminal blocks that can be aligned (-F)
For mounting on NS 35/... and NS 15... DIN rails in accordance with EN 60715 - or in the case of the UPCV3K 4-G-7,62 - for mounting on NS 35/... and NS 32 DIN rails
UPCV3K provides three plug outlets per terminal point
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates