Fixing material for the control cabinet

Mounting material

We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.

Go to Product Detail Page for item 5022805
APK-TU - Cover
APK-TU - Cover
5022805

Cover profile holder, 10 mm wide, for mounting on NS 32 or NS 35/7.5, for fixing the holding profile APK-HP, labeling with Zack strip ZB 10

Customizable
Go to Product Detail Page for item 1208160
NS 35/15 PERF/... - DIN rail perforated
NS 35/15 PERF/... - DIN rail perforated
1208160

DIN rail perforated, as per customer specification: max. length: 2 m, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, mounting type: Standard profile, color: silver, Current dimensional tolerances:  Profile tolerance due to burr/sharp edges = ±0.5 mm, Initial dimension = ±0.5 mm, Hole pattern = ±0.5 mm, Hole position = ±0.5 mm, Minimum rail length: Unperforated: > 20 mm, Perforated: > 100 mm, Last punching at Phoenix Contact: < 1750 mm

Go to Product Detail Page for item 5022795
APK 1 - Cover
APK 1 - Cover
5022795

Hinged cover profile, permits hinged covering of terminal strips when used with cover holder APK-TU and holding profile APK-HP; snaps into the holding profile APK-HP, dimensions: 95 x 50 mm

Your advantages

  • Space-saving and convenient installation of DIN rails
  • Easy clamping strip fixation due to various end bracket variants
  • Good neutral connection with neutral busbars and various support brackets
  • Simple cable bundling and fixing with various cable tie variants

DIN rails

DIN rail NS 35
DIN rail with G-profile
DIN rail with C profile
PPS STANDARD M DIN rail cutter with various DIN rails
DIN rail NS 35

These DIN rails with a top-hat profile are the most common versions and are also DIN-standardized. They are available in two sizes, NS 15 and NS 35. In addition, the NS 35 DIN rail is also available in two heights, of 7.5 mm and 15 mm. Depending on the DIN rail version, the top-hat rails are available in different materials. These include, for example, uncoated and galvanized steel, as well as copper and aluminum DIN rails. Furthermore, all versions, whether NS 15 or NS 35, are available with or without perforations. The elongated holes allow easy mounting of the assembled DIN rails. The standard elongated holes on the NS 15 DIN rails have a hole spacing of 20 mm from hole center to hole center. The elongated hole itself, including radii, is 12.2 mm long
and 4.2 mm wide. The standard elongated holes on the NS 35 DIN rails have a hole spacing of 25 mm from hole center to hole center. The elongated hole itself, including radii, is 15 mm long and 6.2 mm wide.

DIN rail with G-profile

The G-profile DIN rails are only available in the NS 32 size. The DIN rails are available in perforated or unperforated versions, but you can only choose different materials for the unperforated version. The unperforated version is also available in uncoated copper.

DIN rail with C profile

DIN rails with C profile are used only rarely today. For this reason, the DIN rail portfolio only includes one version. This version is an NS 30 DIN rail made of galvanized steel with elongated holes.

PPS STANDARD M DIN rail cutter with various DIN rails

You can use the DIN rail cutters to cut DIN rails precisely, without chips, and without the need for post-processing. The guide elements ensure that the DIN rails can be inserted into the cutter quickly and effortlessly.

Profile and DIN rail cutters

RailFIX DIN rail adapters

RailFIX DIN rail adapters
Mounting a DIN rail with the RailFIX mounting adapters
A fully assembled DIN rail floats over the mounted RailFIX adapters
RailFIX DIN rail adapters

The RailFIX DIN rail adapters make it to mount fully assembled terminal strips easily and efficiently. There is no need to leave a gap between the terminal blocks during assembly for affixing the terminal strips. In addition to space-saving mounting, this also ensures fast mounting, as there is no need for the time-consuming retrofitting of individual terminal blocks or accessories. In addition, only a single screw is required at the DIN rail end to attach a fully assembled DIN rail.

Detailed information
Mounting a DIN rail with the RailFIX mounting adapters

To prepare for terminal strip mounting, the RailFIX adapters must first be attached to the mounting panel. The DIN rail is then threaded onto the locking clip manually and pushed under the fixing hooks. With a standard screwdriver, the DIN rail is then leveraged under the adapters up to the marking. All that is left to do is to secure the DIN rail in place with an M5 cylinder head screw to prevent lateral movements.

To the video
A fully assembled DIN rail floats over the mounted RailFIX adapters

Mounting and fastening terminal strips can be tedious and time-consuming. However, the RailFIX adapters make this process much more efficient. The real advantage of the RailFIX mounting adapters lies not only in the speed of mounting, but above all the simplification of the terminal strip design. With RailFIX, this can be done in parallel with adapter mounting, which decentralizes the entire process and minimizes long travel distances and waiting times. In addition, fully mounted DIN rails can also be purchased conveniently from third-party providers.

More about efficient mounting and wiring
End brackets for snap-in mounting

End brackets for snap-in mounting

End brackets

The end bracket portfolio consists of various end brackets for DIN, C-type, and G-type DIN rails. For the widely used DIN rails, snap-on end brackets are available in addition to screw-on end brackets. These end brackets can be snapped onto the DIN rail without using tools and without the need for further fixing measures. When snapped on, the end brackets cut into the metal of the DIN rail, resulting in a particularly tight fit. In addition, the snap-on end brackets are maintenance-free. Just like with the screw-on end brackets, these end brackets can only be loosened with a screwdriver. This prevents unintentional loosening.

Neutral busbars

Neutral busbars

Neutral busbars and support brackets

For easy installation of neutral conductors, the portfolio has three different types of neutral busbars. The dimensions 6 x 6 mm and 3 x 10 mm are represented here. Various support brackets are available for installing the neutral busbars. The largest selection here is for the 3 x 10 mm versions. Here, you can choose between adapters for fixing on the DIN rail or for direct mounting. The DIN-rail-mounted neutral busbar adapters are available in various designs. This allows the distance between the neutral busbar and the DIN rail and the height of the rail to be controlled.

Product brochure
Control cabinet accessories

Discover the variety of control cabinet accessories in the product brochure. The accessories provide protection and create order in and around the control cabinet. Furthermore, sockets and service interfaces facilitate maintenance, servicing, and diagnostics.

Download the brochure
Control cabinet with various control cabinet accessories