The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

RailFIX – mounting adapters

For the quick and easy installation of fully assembled DIN rails. No retrofitting and no waste of space. Easy FIX – RailFIX
RailFIX DIN rail adapter including DIN rail and award logo

Your advantages

  • Increased efficiency in the overall control cabinet mounting process
  • Quick and easy mounting of fully assembled DIN rails
  • No spare room required for DIN rail mounting
  • No subsequent assembly after DIN rail mounting required
  • Easy mounting with standard screwdriver
RailFIX mounting adapter including fully assembled DIN rail

RailFIX mounting adapter with fully assembled DIN rail

RailFIX mounting adapters The fast way of mounting

The RailFIX mounting adapters enable the quick and easy mounting of fully assembled DIN rails. First, the adapters are attached to the mounting panel and then the DIN rail is mounted and securely locked. When attaching the DIN rail, the adapters mean that placeholders do not need to be set, and components do not need to be removed and then remounted. The ready-assembled DIN rails are attached by simply plugging them onto the adapters and pushing then sideways under the locking clips. A single screw at the end of the DIN rail is therefore sufficient for secure fixing.

Installing a fully assembled DIN rail with RailFIX

Mounting in five steps Easy mounting of fully assembled DIN rails

Drilling diagram for the RailFIX mounting adapters
Positioning and attaching the RailFIX adapter
Mounting the DIN rail on the RailFIX mounting adapters
Fixing the terminal strip using RailFIX adapter
Attaching the terminal strip using the RailFIX mounting adapter
Drilling diagram for the RailFIX mounting adapters

To mount the adapters on the mounting panel of the control cabinet, the through-holes for the securing pins and the threaded holes for the M5 mounting screws must first be drilled. It is important to ensure that the specified distances are strictly observed. To finally secure the fully assembled DIN rail, an additional threaded hole must be drilled for the last adapter.

For correct mounting, an application note is stored in the download area of the adapter.

Positioning and attaching the RailFIX adapter

Once the holes in the mounting panel are complete, the adapters are fully mounted. Here, the securing pins of the adapters must be inserted into the through-holes of the mounting panel. The adapters can then be secured using an M5 cylinder head screw. When mounting the last adapter, make sure that the last screw is not screwed into the right outer edge. This is required for the final mounting of the assembled DIN rail.

Due to the securing pin and the screw, the adapters are now fixed and protected against twisting.

Mounting the DIN rail on the RailFIX mounting adapters

During the subsequent mounting of the DIN rail, the guide elements on the RailFIX adapters help when threading the elongated holes into the fixing hooks. This is due to the fact that the elongated holes on the DIN rails are covered. The DIN rail is then pushed by hand to the left under the fixing hooks. From now on, without any external influences, the DIN rail is protected against falling without external influences.

Fixing the terminal strip using RailFIX adapter

As soon as the DIN rail has been pushed under the adapters by hand, the DIN rail must be levered under the adapters again with a screwdriver up to the affixed marking. Mounting slots in different positions are provided for easy implementation. Depending on the position at which the DIN rail is cut off, an optimum position can be found for using the screwdriver.

Attaching the terminal strip using the RailFIX mounting adapter

To ensure that the DIN rail is also protected against slipping sideways, it is then secured with an M5 cylinder head screw. Here, the M5 screw is only screwed in at the last threaded hole on the right side of the DIN rail. The DIN rail is now protected against slipping and falling. From this point onwards, unintentional release is no longer possible.

Person working on process optimization in control cabinet building with RailFIX

Process optimization with RailFIX

Process optimization with RailFIX Designing processes more efficiently

The assembly and attachment of DIN rails is tedious and time-consuming work that can be made more efficient with the RailFIX adapters. The increase in efficiency when using RailFIX mounting adapters does not lie in the fact that the assembly process is particularly fast. It is rather that the construction of the terminal strip is significantly simplified and can be carried out in parallel with the adapter mounting. This means that long walking distances and idle times can be avoided by means of a decentral process. In addition, the fully assembled DIN rails can also be obtained from external providers.

Operating the clipx ENGINEER engineering software on a tablet screen

Efficient planning with clipx ENGINEER

Engineering software​ for control cabinet building

The clipx ENGINEER engineering software makes it possible to plan and procure terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace. Accelerate your planning process with smart interfaces to your CAE program and to Phoenix Contact applications and configurators.