The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

PTMC 1,5-2 /BK - Marshalling patchboard
3270434

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: black

Product details









Compatible products



Your advantages

Tool-free wiring in a confined space thanks to compact size
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
Individual setup thanks to modular principle
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Individual color assignment of cable and terminal point to ensure error-free, safe operation
Suitable for DIN rail mounting and panel cutouts with corresponding accessories