HC-B16-TFQ-H-O2STM25G
-
Housing
1412498
HEAVYCON sleeve housing B16, for double locking latch, height 76 mm, with thread 2x M25, straight conductor exit
Product details
| General | For contact inserts HC-B16, BB32, D40, DD72, HS6, M, K |
| Product type | Housing with locking latch |
| Housing type | Sleeve housing |
| Type | B16 |
| No. of cable outlets | 2 |
| Type of the screw connection | 1x M25 |
| Cable outlet | straight |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 43 mm |
| Height | 76 mm |
| Length | 94 mm |
| Housing material | Die-cast aluminum |
| Housing surface material | Powder-coated, gray |
| Mechanical data | |
| Type of the screw connection | 1x M25 |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1412498 |
| Packing unit | 10 pc |
| Minimum order quantity | 20 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF7 |
| Product key | AF7AAC |
| GTIN | 4046356964722 |
| Weight per piece (including packing) | 203.69 g |
| Weight per piece (excluding packing) | 203.69 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
UNSPSC
| UNSPSC 21.0 | 39131505 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
G-INS-M25-M68N-PNES-BK - Cable gland 1411134
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
HC-M-KV-M25(14-21) - Cable gland 1646007
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
G-INESR-M25-M68N-NEPDS-S - Cable gland 1415193
-
HC-M-KV-T-M25 - Cable gland 1646191
-
REDUC-M-KV-M25/M20 - Reducing adapter 1647624
-
ENLAR-M-KV-M25/M32 - Extension adapter 1647679
-
HC-M-BS-M25 - Screw plug 1645859
-
G-INS-M32-M68N-PNES-GY - Cable gland 1411127
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
HC-M-KV-M32(19-27) - Cable gland 1646010
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-M-KV-Z-M32 - Cable gland 1646162
-
HC-M-KV-T-M32 - Cable gland 1646201
-
REDUC-M-KV-M32/M25 - Reducing adapter 1647637
-
ENLAR-M-KV-M32/M40 - Extension adapter 1647682
-
HC-M-BS-M32 - Screw plug 1645862
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates