Method 1 Cut the outer sheath, but do not remove it. Feed the cable through the screw connection and then remove the outer sheath. Now pull the cable back until the connection is established between the cable shield and the contact spring.
Method 2 Push the braided shield back around 15 ... 20 mm over the outer sheath. Insert the cables into the screw connection until the connection is established between the cable shield and the contact spring.
Product type
Cable screw gland
Application
EMC
No. of conductors
1
Manufacturer
Jacob
Manufacturer Designation
50.632 M/EMVD
Shielded
yes
Execution of the strain relief
A
Category of shock impact
6
Design, Strain relief
A
Dimensional drawing
Length
38 mm
Length of the connecting thread
8 mm
Hole diameter
32.1 mm ... 32.3 mm
Wrench size, union nut
34 mm
Wrench size, support
34 mm
Hexagon angular dimension
36 mm
Thread type connection side
M32 x 1.5
Thread pitch
1.5 mm
Tightening torque
10 Nm (Union nut: EN 62444)
10 Nm (Support: EN 62444)
Color
brass color
Material Compression ring
PA 6
Seal material O-ring
Perbunan
Seal material Cable seal
CR/NBR
Material for screw connection
Brass, nickel-plated
External cable diameter Cable 1
14 mm ... 21 mm
Halogen-free
no
Ambient conditions
Degree of protection
IP68 (5 bar, 30 minutes)
Ambient temperature (operation)
-40 °C ... 100 °C (static)
Item number
1411191
Packing unit
5 pc
Minimum order quantity
5 pc
Sales key
AF7
Product key
AF7DBX
GTIN
4046356923224
Weight per piece (including packing)
99 g
Weight per piece (excluding packing)
101.08 g
Customs tariff number
74198090
Country of origin
DE
ECLASS
ECLASS-13.0
27140801
ECLASS-15.0
27140801
ETIM
ETIM 9.0
EC000441
UNSPSC
UNSPSC 21.0
39121300
cUL Recognized
Approval ID: QCRV8.E140310
UL Recognized
Approval ID: QCRV2.E140310
UL Listed
Approval ID: QCRV.E140310
cUL Listed
Approval ID: QCRV7.E140310
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.