HC-M-KV-T-M32
-
Cable gland
1646201
Metal screw connection with cable bend protection and strain relief, thread length: 8 mm, cable sealing area: 18 - 27 mm, clamping area: 20 - 30 mm, SW 40, screw connection: M32
Product details
Product type | Cable screw gland |
Application | Standard |
No. of conductors | 1 |
Type | with cable bend protection and strain relief |
Manufacturer | wafi |
Shielded | no |
Dimensional drawing |
|
Length | 51 mm |
Length of the connecting thread | 8 mm |
Length without connecting thread | 43 mm |
Diameter | 32 mm |
Connecting thread diameter | 32 mm |
Wrench size, union nut | 41 mm |
Wrench size, support | 40 mm |
Clamping range of the strain relief clip | 20.00 mm ... 30.00 mm |
Hexagon angular dimension | 50 mm |
Thread type connection side | M32 x 1.5 |
Thread pitch | 1.5 mm |
Tightening torque | 18 Nm (Support sleeve) |
12 Nm (Union nut) |
Seal material O-ring | NBR |
Seal material Cable seal | Perbunan |
Material for screw connection | Brass, nickel-plated |
External cable diameter Cable 1 | 18 mm ... 27 mm |
Halogen-free | no |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -20 °C ... 80 °C (static) |
Item number | 1646201 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | AF7 |
Product key | AF7DFX |
Catalog page | Page 699 (C-2-2019) |
GTIN | 4017918941345 |
Weight per piece (including packing) | 142 g |
Weight per piece (excluding packing) | 142 g |
Customs tariff number | 74198090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27140801 |
ETIM
ETIM 9.0 | EC000441 |
UNSPSC
UNSPSC 21.0 | 39121300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 8f4a36cd-c6bb-4c34-9484-5ca85995e4fe |
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates