PTPOWER 35-3L/N-F
-
High-current terminal block
3212073
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 8, number of positions: 4, connection method: PowerTurn connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting type: direct screw connection, color: gray/blue
Product details
Product type | High current terminal block |
Number of positions | 4 |
Pitch | 16 mm |
Number of connections | 8 |
Number of rows | 1 |
Potentials | 4 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 4.06 W |
Number of connections per level | 8 |
Nominal cross section | 35 mm² |
Rated cross section AWG | 2 |
Stripping length | 25 mm |
Conductor cross section rigid | 2.5 mm² ... 35 mm² |
Cross section AWG | 12 ... 2 (converted acc. to IEC) |
Conductor cross section flexible | 2.5 mm² ... 35 mm² |
Conductor cross section, flexible [AWG] | 12 ... 2 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 2.5 mm² ... 35 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 2.5 mm² ... 35 mm² |
Nominal current | 125 A |
Maximum load current | 125 A (with 35 mm² conductor cross section) |
Nominal voltage | 1000 V |
Nominal cross section | 35 mm² |
Connection cross sections directly pluggable | |
Conductor cross section rigid | 2.5 mm² ... 35 mm² |
Conductor cross section, rigid [AWG] | 12 ... 2 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 2.5 mm² ... 35 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 2.5 mm² ... 35 mm² |
Rated data (ATEX/IECEx) | |
Identification | II 2 GD Ex eb IIC Gb |
Operating temperature range | -60 °C ... 110 °C |
Ex-certified accessories | 1206612 SZF 3-1,0X5,5 |
1201662 E/AL-NS 35 | |
List of bridges | Plug-in bridge / FBS 2-16 / 3005963 |
Bridge data | 89 A (25 mm²) |
Ex temperature increase | 40 K (120 A/35 mm²) |
for bridging with bridge | 690 V |
Rated insulation voltage | 660 V |
output | (Permanent) |
Ex level General | |
Rated voltage | 690 V |
Rated current | 109 A |
Maximum load current | 109 A |
Contact resistance | 0.16 mΩ |
Ex connection data General | |
Ferrule length | 25 mm |
Stripping length | 25 mm |
Nominal cross section | 35 mm² |
Rated cross section AWG | 2 |
Connection capacity rigid | 2.5 mm² ... 35 mm² |
Connection capacity AWG | 12 ... 2 |
Conductor cross section flexible, with ferrule without plastic sleeve min. | 6 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve max. | 35 mm² |
Dimensional drawing |
|
Width | 64 mm |
Height | 68.3 mm |
Drill hole spacing | 108 mm |
Hole diameter | 5.5 mm |
Pitch | 16 mm |
Color | multicolored |
gray (RAL 7042) | |
blue (RAL 5015) | |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Technical data | |
Drill hole spacing | 108 mm |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | direct screw connection |
Item number | 3212073 |
Packing unit | 2 pc |
Minimum order quantity | 2 pc |
Note | Made to order (non-returnable) |
Sales key | BE2 |
Product key | BE2211 |
Catalog page | Page 135 (C-1-2019) |
GTIN | 4046356869799 |
Weight per piece (including packing) | 371.95 g |
Weight per piece (excluding packing) | 358.2 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
RB PTPOWER 35-ST 16 - Reducing bridge 3032170
-
RB PTPOWER 35-ST(2,5/4) - Reducing bridge 3030900
-
RB ST 35-(2,5/4) - Reducing bridge 3030899
-
SZF 3-1,0X5,5 - Screwdriver 1206612
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 10S - Crimping pliers 1212045
-
CRIMPFOX 6H - Crimping pliers 1212046
-
CRIMPFOX 2,5-M - Crimping pliers 1212719
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX 6T - Crimping pliers 1212037
-
CRIMPFOX 6T-F - Crimping pliers 1212038
-
CRIMPFOX 6S-F - Crimping pliers 1212043
-
CRIMPFOX 10 - Crimping pliers 1212721
-
CRIMPFOX 25R - Crimping pliers 1212039
-
CRIMPFOX 50R - Crimping pliers 1212041
-
CRIMPFOX-M - Crimping pliers 1212072
-
CEC PTPOWER 35/50 - Cover 1056086
-
PAI-ST 35/1000MM - Test adapter 3029994
-
PTPOWER-IL - Mounting material 1180891
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
E/AL-NS 35 - End bracket 1201662
-
TMT (EX9,5)R - Marker for terminal blocks 0828295
-
US-TM 100 - Marker for terminal blocks 0829255
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
-
ZBF10 CUS - Zack Marker strip, flat 0825031
-
ZBF10,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0810009
-
ZBF10,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0810025
-
UC-TMF 10 - Marker for terminal blocks 0818124
-
UC-TMF 10 CUS - Marker for terminal blocks 0824662
-
UCT-TMF 10 - Marker for terminal blocks 0829204
-
UCT-TMF 10 CUS - Marker for terminal blocks 0829679
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
PROJECT COMPLETE - Software 1050453
-
A 10 -25 - Ferrule 1090628
-
A 16 -25 - Ferrule 1090632
-
A 25 -25 - Ferrule 1090634
-
AI 35 -25 RD - Ferrule 3200713
Your advantages
Quick and easy connection is now also possible for large conductors with the high-current terminal block
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates