STTB 2,5/2P-PE SO - Protective conductor double-level terminal block
3040915

Protective conductor double-level terminal block, connection method: Spring-cage/plug-in connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/15, NS 35/7,5, color: green/yellow

Product details









Compatible products



Your advantages

Potential routing on two levels