C-FCI 1,5/M3
-
Fork-type cable lug
3240032
Fork-type cable lug, red, 0.5 - 1.5 mm2, M3
Product details
Product type | Connector |
Product property | Halogen-free |
With “Easy Entry” (conical insertion area) | |
Brazed | |
PA-insulated | |
Tin-plated | |
Temperature range: -20°C ... +105°C | |
Flammability rating V2 in accordance with UL 94 |
Dimensional drawing |
|
Width | 5.7 mm |
Sleeve length | 22 mm |
Length of the insulating material sleeve | 10.5 mm |
Maximum stripping length | 7 mm |
Distance from the center to the insulating material sleeve | 7.2 mm |
Min. material thickness | 0.75 mm |
Inner dimensions of the insulating collar | 4.1 mm |
Internal dimensions | |
Internal diameter | 3.2 mm |
Color | red (RAL 3001) |
Material | Copper |
Flammability rating according to UL 94 | V2 |
Coating | tin-plated |
Insulating material | PA |
Components | halogen-free |
Technical data | |
Sleeve length | 22 mm |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 105 °C |
Permanent temperature | 105 °C |
Short-term temperature | 120 °C |
Item number | 3240032 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | BH3 |
Product key | BH3441 |
GTIN | 4046356451093 |
Weight per piece (including packing) | 0.694 g |
Weight per piece (excluding packing) | 0.677 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27400204 |
ECLASS-15.0 | 27400204 |
ETIM
ETIM 9.0 | EC001052 |
UNSPSC
UNSPSC 21.0 | 27121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SORTI 2/12 - Assortment box 5020674
-
SORTI 3/ 7 - Assortment box 5020645
-
SORTI 3/ 8 - Assortment box 5020438
-
SORTI 3/18 - Assortment box 5028731
-
SORTI 4/12 - Assortment box 5020658
-
SORTI 4/24 - Assortment box 5031524
-
SORTI 4/8 - Assortment box 5145180
-
AI SORTI BOX-E LGY - Assortment box 3203008
-
CRIMPFOX-RCI 2,5 - Crimping pliers 1212053
-
CRIMPFOX-RCI 2,5-M - Crimping pliers 1212728
-
CRIMPFOX-RCI 6 - Crimping pliers 1212057
-
CRIMPFOX-RCI 6-1 - Crimping pliers 1212059
-
CRIMPFOX-RCI 6-M - Crimping pliers 1212730
-
CF 500/DIE RCI 6 - Crimp insert 1212240
Your advantages
The fork-type cable lugs without plastic sleeve feature a hard-soldered neck. In conjunction with the CRIMPFOX‑RC ... and CRIMPFOX‑RCI ... pliers they can be used to achieve maximum conductor pull-out forces
The insulated versions are halogen-free and feature "EASY ENTRY" technology
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates