cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 20 - 10 | ||
| C | ||||
| 600 V | 30 A | 20 - 10 | ||
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
| Product type | Feed-through terminal block | 
| Product family | TB | 
| Number of positions | 1 | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Maximum power dissipation for nominal condition | 1.02 W | 
| Number of connections per level | 2 | 
| Nominal cross section | 4 mm² | 
| Rated cross section AWG | 10 | 
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.5 ... 0.6 Nm | 
| Stripping length | 8 mm | 
| Internal cylindrical gage | A4 | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² | 
| Cross section AWG | 20 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.5 mm² ... 4 mm² | 
| Conductor cross-section, flexible [AWG] | 20 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 4 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 2.5 mm² | 
| 2 conductors with same cross section, solid | 0.5 mm² ... 2.5 mm² | 
| 2 conductors with the same cross-section AWG rigid | 20 ... 12 (converted acc. to IEC) | 
| 2 conductors with same cross section, flexible | 0.5 mm² ... 2.5 mm² | 
| 2 conductors with the same cross-section AWG flexible | 20 ... 12 (converted acc. to IEC) | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 1.5 mm² | 
| Nominal current | 32 A | 
| Maximum load current | 32 A (with 4 mm² conductor cross-section) | 
| Nominal voltage | 800 V | 
| Nominal cross section | 4 mm² | 
| Width | 6.2 mm | 
| End cover width | 1.8 mm | 
| Height | 42.5 mm | 
| Depth on NS 32 | 52 mm | 
| Depth on NS 35/7,5 | 47 mm | 
| Depth on NS 35/15 | 54.5 mm | 
| Color | traffic grey B (RAL 7043) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV | 
| Result | Test passed | 
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Result | Test passed | 
| Short-time withstand current 4 mm² | 0.48 kA | 
| Result | Test passed | 
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2 kV | 
| Result | Test passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Mechanical strength | |
| Result | Test passed | 
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 | 
| Result | Test passed | 
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm | 
| Revolutions | 135 | 
| Conductor cross-section/weight | 0.5 mm² / 0.3 kg | 
| 4 mm² / 0.9 kg | |
| 6 mm² / 1.4 kg | |
| Result | Test passed | 
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Oscillation/broadband noise | |
| Specification | EN 50155:2021-07 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Result | Test passed | 
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 | 
| Pulse shape | Half-sine | 
| Acceleration | 30g | 
| Shock duration | 18 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Result | Test passed | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (operation) | 20 % ... 90 % | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | |
| NS 32 | 
| Item number | 3246324 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Sales key | BEK | 
| Product key | BEK211 | 
| GTIN | 4046356608404 | 
| Weight per piece (including packing) | 7.653 g | 
| Weight per piece (excluding packing) | 7.5 g | 
| Customs tariff number | 85369010 | 
| Country of origin | CN | 
| ECLASS-13.0 | 27250101 | 
| ECLASS-15.0 | 27250101 | 
| ETIM 9.0 | EC000897 | 
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0.046 kg CO2e |