CLIPFIX PRO-U
-
End bracket
1801957
Product details
| Assembly note | To mount the MOD-CLIPFIX pro-XL, you first need a CLIPFIX pro-U end bracket on the DIN rail. The CLIPFIX pro-U serves as the base element for attaching the MOD-CLIPFIX pro-XL |
| Product type | End bracket |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Width | 8 mm |
| Height | 52.4 mm |
| Depth | 36 mm |
| Depth on NS 35/7,5 | 36.7 mm |
| Depth on NS 35/15 | 44.2 mm |
| Color | gray (RAL 7042) |
| Material | PA |
| Flammability rating according to UL 94 | V0 |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1801957 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | BE7111 |
| GTIN | 4067923424845 |
| Weight per piece (including packing) | 22.222 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27250302 |
| ECLASS-15.0 | 27250302 |
ETIM
| ETIM 10.0 | EC001041 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
KLM 3 - Terminal strip marker carrier 0811969
-
KLM 3-L - Terminal strip marker carrier 0814788
-
KLM 4 - Terminal strip marker carrier 0811970
-
VAH - Cover profile carrier 1201468
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
UCT-TMF 6 CUS - Marker for terminal blocks 0829665
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
ZBF 6,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810834
-
ZBF 6,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810876
-
TMT (EX6,2)R - Marker for terminal blocks 0803063
-
B-STIFT - Marker pen 1051993
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
STP 5-2-R - Marker carriers 1684240
-
STP 5-3-R - Marker carriers 1684241
-
STP 5-2 - Marker carriers 0800967
-
STP 5-3 - Marker carriers 0810562
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
-
SZK PH1 VDE - Screwdriver 1205150
-
SZK PH0 VDE - Screwdriver 1205147
Your advantages
With its modular design, the CLIPFIX pro series offers flexibility for customers' applications
Reliable DIN rail mounting thanks to Phoenix Contact's proven screw locking mechanism
Compact design: The CLIPFIX pro-U has the same contour as the most common terminal blocks, e.g., XT 2,5 and PT 2,5
Integrated neutral busbar handling on the same level as with our PTI series
Compatible with Phoenix Contact's standard marking systems, including the new UCT-EM (43x6) marking pen, which has been specifically developed for the CLIPFIX pro series
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates