KLM 4
-
Terminal strip marker carrier
0811970
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using labels in 20 x 8 mm format
Product details
| Product type | Marker carriers |
| Width | 9.30 mm |
| Height | 21.60 mm |
| Depth | 27.32 mm |
| Text field | |
| Text field width | 20 mm |
| Text field height | 8 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Base element material | PA |
| Components | halogen-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Bb |
| Duration | 96 h |
| Temperature for testing | 100 °C |
| Moisture heat storage | |
| Specification | IEC 60068-2-78:2012-10 (following) |
| Result | Test passed |
| Duration | 336 h |
| Temperature for testing | 85 °C |
| Relative humidity | 85 % |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Mounting type | plug in |
| Item number | 0811970 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Weight per piece (excluding packing) | 0.47 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EMLP (20X8) SR - Plastic label 0828097
-
UC-EMLP (20X8) YE - Plastic label 0822631
-
US-EML (20X8) - Label 0800458
-
US-EML (20X8) YE - Label 0800460
-
US-EMLF (20X8) YE - Label 0803842
-
EML (20X8)R - Label 0816786
-
EML (20X8)R YE - Label 0816799
-
EML (20X8)R/TL - Label 0802999
-
EML (20X8)RL YE - Label 0816155
-
EML (20X8)RXL - Label 0802762
-
EML (15X6)R YE - Label 0819288
-
EML (15X6)R - Label 0803275
-
EML (15X6)RL YE - Label 0804548
-
EMLC (20X8)R - Fabric label 0815680
-
EMLC (20X8)R YE - Fabric label 0800235
-
EMLC (20X8)RL YE - Fabric label 0815800
-
EML-EX (20X8)R - Label 0803254
-
EMLP (20X8)R - Label 0819482
-
EMLP (20X8)R BU - Label 1096318
-
EMLP (20X8)R RD - Label 1096319
-
EMLP (20X8)R YE - Label 1096321
-
LS-EMLP (20X8) SR - Device marker 0831712
-
LS-EMLP (20X8) WH - Device marker 0831685
-
MM-EML (20X8)R C1 WH/BK - Label 1116204
-
MM-EML (20X8)R C1 YE/BK - Label 1116205
-
BMKL 20X 8 WH - Label sheet, DIN A4 5032280
-
BMKL 20X 8 YE - Label sheet, DIN A4 5032138
Your advantages
The KLM range has been specifically developed for CLIPFIX end brackets
The precise engagement mechanism enables infinite adjustment of the labeling area height
The KLM 4 has a centered lettering field and, when mounted on the CLIPFIX 35, can also be mounted between multi-level terminal blocks
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates