Label - EML (20X8)RL YE
0816155

Label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 20 mm x 8 mm, Number of individual labels: 10000


Product Details




Product type Device marking
Marking
Number of individual labels 10000
Number of individual labels per row 4
Marking technology
Device 1085260 THERMOMARK ROLL 2.0
0804501 THERMOMARK ROLLMASTER 300
0804663 THERMOMARK ROLLMASTER 600
Ink ribbon 5145384 THERMOMARK-RIBBON 110
Printability Thermal transfer
File number UL-MH48542 / PC-011

Ambient temperature (operation) -40 °C ... 150 °C
Ambient temperature (assembly) > 5 °C
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.

Mounting type adhesive

Color yellow
RoHS compliant Yes
Foil strength 55 µm
Adhesive strength 20 µm
Adhesive Acrylic
Material Polyester
Components free from silicone and halogen
Silicone-free yes
Halogen-free Yes

Test for substances that would hinder coating with paint or varnish
VW PV 3.10.7:2005-02
Result Test passed
Scratch test for the determining scratch resistance
Requirements ≥ 5 N
Result Test passed
Tesafilm test
Result Test passed
UV resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Temperature resistance
Specification Following ANSI/UL 969-2018:03
Test duration 240 h
Rating 100 °C (121 °C) Test passed
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
DIN EN 62208 (VDE 0660-511):2012-06 (in parts)
Test duration 168 h
Testing in a condensation changing climate in the presence of sulfur dioxide
Specification DIN 50018:2013-05
Result Test passed
Climate level AHT 1,0 S
Cycles 2
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -40 °C ... 150 °C
Ambient temperature (assembly) > 5 °C
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.

Width 20 mm
Length 8 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Item number 0816155
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG2
Product Key BG2411
Catalog Page Page 327 (C-3-2019)
GTIN 4046356107976
Weight per Piece (including packing) 571.6 g
Weight per Piece (excluding packing) 378.6 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27400629
ECLASS-10.0.1 27400629
ECLASS-11.0 27281103

ETIM

ETIM 8.0 EC001288

UNSPSC

UNSPSC 21.0 39131500

UL Recognized

Approval ID: FILE MH 48542


Your advantages

The EML … self-adhesive device markers are particularly well suited for marking various types of equipment in control, system, and control cabinet manufacturing
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The EML ... materials are UL-listed
Labeling service: Phoenix Contact can custom-label all EM ... markers in accordance with your requirements
A wide range of marker sizes and colors are available for custom designs