The extruded profiles are cut to customer-specific lengths. They are available in lengths from 30 to 1,000 mm. Precise housing lengths down to the millimeter save you valuable space.
Press-drawn section housings, Latching, Cover, width: 73 mm, profile length (configurable): 3 cm ... 100 cm, height: 24 mm, Note: max. length of the cover = PCB length - 19 mm