PTCB E1 48DC/2A NO
-
Electronic circuit breaker
1471918
Single-channel, electronic device protection for 48 V DC loads. Fixed nominal current of 2 A. With floating remote indication contact. Can be combined with CLIPLINE terminal blocks. For installation on DIN rails.
Product details
| General | |
| Note | Repeated hard short circuits can reduce the melting integral of the integrated backup fuse. |
| This device is not a switching device acc. to UL508 | |
| Product family | PTCB |
| Type | DIN rail module, one-piece |
| Number of positions | 1 |
| Insulation characteristics | |
| Protection class | III |
| Pollution degree | 2 |
| General | |
| Operating voltage | 30 V DC ... 56 V DC |
| Rated voltage | 48 V DC |
| Rated current IN | 20 A (Total current input) |
| 2 A (Rated current output) | |
| Rated current (pre-adjusted) | 2 A |
| Rated surge voltage | 0.5 kV |
| Tripping method | E (electronic) |
| Feedback resistance | max. 60 V DC |
| Required backup fuse | Only required if Imax of the power supply > the short-circuit switching capacity. Integrated failsafe element. |
| Short-circuit switching capacity | 300 A |
| Dielectric strength | max. 60 V DC (Load circuit) |
| Fuse | electronic |
| Efficiency | > 99 % |
| Closed circuit current I0 | typ. 10 mA |
| Power dissipation | typ. 0.5 W (No-load operation) |
| < 0.8 W (Nominal operation) | |
| Module initialization time | < 350 ms |
| Waiting time after switch off of a channel | 5 s (at overload / short circuit) |
| Measuring tolerance I | ± 15 % |
| MTBF (IEC 61709, SN 29500) | 21687269 h (at 25 °C with 21 % load) |
| 8362602 h (at 40°C with 34.25% load) | |
| 1281969 h (at 60°C with 100% load) | |
| Voltage drop | 0.1 V (at 2 A) |
| Fail-safe element | 5 A DC |
| Contact switching type | without electrical isolation |
| Load circuit | |
| Shutdown time | ≤ 10 ms (For short circuit > 3.0 x IN) |
| ≤ 50 ms (with overload >2.0 x IN) | |
| ≤ 1 s (with overload 1.5…2.0 x IN) | |
| ≤ 4 s (with overload 1.1…1.5 x IN) | |
| Undervoltage switch-off | ≤ 28.5 V DC (active) |
| ≥ 29.5 V DC (inactive) | |
| Overvoltage switch-off | ≥ 56.5 V DC (active) |
| ≤ 55.5 V DC (inactive) | |
| Max. capacitive load | 10000 µF (Depending on the current setting and the available short-circuit current, e.g., 3 mF at 48 V DC and 0.1 ohm cable) |
| Indicator/remote signaling | |
| Connection name | Remote indication circuit |
| Switching function | N/O contact |
| Operating voltage | 0 V DC ... 56 V DC |
| Operating current | 100 mA DC |
| Main circuit IN+ | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Main circuit IN- | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Main circuit OUT | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Remote indication circuit | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Channel LED off | off (Channel switched off) |
| Channel LED yellow | lit (Channel switched on, channel load > 80% ) |
| Channel LED green | lit (Channel switched on) |
| Channel LED red | lit (Channel switched off, over- or undervoltage active) |
| ON temporarily (Channel switched off, 5 s cool-down phase, overload or short-circuit release) | |
| flashing (Channel switched off, ready to be switched back on, overload or short-circuit release) | |
| flashing quickly (Channel switched off, external voltage at the output, possible installation error) | |
| Channel LED red-yellow | flashing (Overtemperature or POUT greater than 100 W) |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 105.8 mm |
| Depth | 55.6 mm (incl. DIN rail 7.5 mm) |
| Color | gray (RAL 7042) |
| Material | PBT |
| PBT | |
| Flammability rating according to UL 94 | V-0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 3000 m up to 52 °C (amsl) |
| ≤ 4000 m up to 46 °C (amsl) | |
| Humidity test | 96 h, 95 % RH, 40 °C |
| Shock (operation) | 30g (IEC 60068-2-27, Test Ea) |
| Vibration (operation) | 10 Hz ... 59.6 Hz (Amplitude ±0.35 mm; in accordance with IEC 60068-2-6, Test Fc) |
| 59.6 Hz ... 150 Hz (Acceleration 5g; in accordance with IEC 60068-2-6, Test Fc) | |
| 5 Hz ... 100 Hz (Resonance search 4g; resonance frequency 4g; 90 min in accordance with DNV GL Class B) | |
| UL approval | |
| Identification | UL/C-UL Listed UL 508 |
| UL Recognized UL 2367 | |
| Standards/specifications | EN 61000-6-2 |
| Note | EMC – Immunity for industrial areas |
| Standards/specifications | EN 61000-6-3 |
| Note | EMC – Emission for residential, business and commercial properties and small operations |
| Standards/specifications | EN 60068-2-78 |
| Note | Environmental influences – Moisture and heat, constant |
| Standards/specifications | EN 50178 |
| Note | Equipping power installations with electronic equipment |
| Standards/specifications | EN 60068-2-6 |
| Note | Environmental influences – Vibrations (sinusoidal) |
| Standards/specifications | EN 60068-2-27 |
| Note | Environmental influences – Shocks |
| Standards/specifications | EN 60068-2-30 |
| Note | Environmental influences – Part 2–30: Tests – Test Db: Damp heat, cyclical |
| Mounting type | DIN rail: 35 mm |
| Item number | 1471918 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLA |
| Product key | CLA135 |
| GTIN | 4063151881146 |
| Weight per piece (including packing) | 33.66 g |
| Weight per piece (excluding packing) | 27.24 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 10.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-6 - Plug-in bridge 3030242
-
FBS 4-6 - Plug-in bridge 3030255
-
FBS 5-6 - Plug-in bridge 3030349
-
FBS 10-6 - Plug-in bridge 3030271
-
FBS 20-6 - Plug-in bridge 3030365
-
FBS 50-6 - Plug-in bridge 3032224
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 3-6 BU - Plug-in bridge 3036945
-
FBS 4-6 BU - Plug-in bridge 3036958
-
FBS 5-6 BU - Plug-in bridge 3036961
-
FBS 10-6 BU - Plug-in bridge 3032198
-
FBS 20-6 BU - Plug-in bridge 3032208
-
FBS 50-6 BU - Plug-in bridge 3032211
-
FBS 2-6 GY - Plug-in bridge 3032237
-
FBS 3-6 GY - Plug-in bridge 3032240
-
FBS 4-6 GY - Plug-in bridge 3032279
-
FBS 5-6 GY - Plug-in bridge 3032266
-
FBS 2-5 - Plug-in bridge 3030161
-
FBS 3-5 - Plug-in bridge 3030174
-
FBS 4-5 - Plug-in bridge 3030187
-
FBS 5-5 - Plug-in bridge 3030190
-
FBS 10-5 - Plug-in bridge 3030213
-
FBS 20-5 - Plug-in bridge 3030226
-
FBS 50-5 - Plug-in bridge 3038930
-
FBS 2-5 BU - Plug-in bridge 3036877
-
FBS 3-5 BU - Plug-in bridge 3036880
-
FBS 4-5 BU - Plug-in bridge 3036893
-
FBS 5-5 BU - Plug-in bridge 3036903
-
FBS 10-5 BU - Plug-in bridge 3036916
-
FBS 20-5 BU - Plug-in bridge 3036929
-
FBS 50-5 BU - Plug-in bridge 3032114
-
FBS 2-5 GY - Plug-in bridge 3038969
-
FBS 3-5 GY - Plug-in bridge 3038972
-
FBS 4-5 GY - Plug-in bridge 3038985
-
FBS 5-5 GY - Plug-in bridge 3038998
-
RB ST 10-(2,5/4) - Reducing bridge 3030873
-
PT 4 - Feed-through terminal block 3211757
-
PT 4-TWIN - Feed-through terminal block 3211771
-
PT 4-QUATTRO - Feed-through terminal block 3211797
-
ST 4 - Feed-through terminal block 3031364
-
ST 4-TWIN - Feed-through terminal block 3031393
-
ST 4-QUATTRO - Feed-through terminal block 3031445
-
QTC 2,5 - Feed-through terminal block 3206416
-
QTC 2,5-TWIN - Feed-through terminal block 3206445
-
QTC 2,5-QUATTRO - Feed-through terminal block 3206446
-
PT 2,5 - Feed-through terminal block 3209510
-
PT 2,5-TWIN - Feed-through terminal block 3209549
-
PT 2,5-QUATTRO - Feed-through terminal block 3209578
-
ST 2,5 - Feed-through terminal block 3031212
-
ST 2,5-TWIN - Feed-through terminal block 3031241
-
ST 2,5-QUATTRO - Feed-through terminal block 3031306
-
QTC 1,5 - Feed-through terminal block 3205019
-
QTC 1,5-TWIN - Feed-through terminal block 3205048
-
QTC 1,5-QUATTRO - Feed-through terminal block 3205077
-
PT 10 - Feed-through terminal block 3212120
-
ST 10 - Feed-through terminal block 3036110
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
US-TML (104X3,8) - Marker for terminal blocks 0830768
-
TTC-6P-T3-24DC-PT-I - Type 3 surge protection device 1027586
-
DB 50- 90 BK - Wire bridge 2820916
-
DB 50- 90 BU - Wire bridge 2821180
-
DB 50- 90 GY - Wire bridge 2820929
-
DB 50- 90 RD - Wire bridge 2864639
Your advantages
Simple application setup due to bridging option to CLIPLINE complete terminal block system
More space in the control cabinet: narrowest protection on just 6 mm width
Flexible use and reduction of inventory due to adjustable amp values on each device for wide range of applications
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates