PTFIX 6/12X2,5 GY-EX
-
Distribution block
1221426
Distribution block, Ex e-certified basic terminal block with feed-in, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray
Product details
Notes on operation | the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories |
General | |
Note | The maximum load current of a single clamping unit must not be exceeded. |
For power distribution applications, IEC 60364-4-43.2008; modified + corrigendum Okt. 2008 (DIN VDE 0100-430:2010-10) section 433.2 ff must be observed! |
Product type | Distributor terminal block |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Stripping length | 8 mm ... 10 mm |
Rated data (ATEX/IECEx) | |
Identification | II 2 G Ex eb IIC Gb |
Operating temperature range | -60 °C ... 110 °C |
Ex-certified accessories | 3274054 PTFIX-NS35 |
3274056 PTFIX-NS35A | |
3274057 PTFIX-NS35A-FIX | |
3274058 PTFIX-NS15A | |
3274059 PTFIX-NS15A-FIX | |
3274060 PTFIX-F | |
3022263 CLIPFIX 15 | |
3022276 CLIPFIX 35-5 | |
3022218 CLIPFIX 35 | |
1204517 SZF 1-0,6X3,5 | |
List of bridges | Plug-in bridge / FBS 2-5 / 3030161 |
Bridge data | 23 A (10 mm²) |
Ex temperature increase | 40 K (40 A / 6 mm²) |
Rated insulation voltage when mounting on DIN rails | 400 V |
Rated insulation voltage when directly mounted on mounting surface | 400 V |
output | (Permanent) |
Ex level General | |
Rated voltage when mounting on DIN rails | 440 V |
Rated voltage during direct mounting on mounting surface | 440 V |
Maximum total current | 55 A (10 mm²) |
output | (Permanent) |
Ex level Terminal point | |
Rated current | 22.5 A (2.5 mm²) |
Maximum load current | 27 A (4 mm²) |
Contact resistance | 0.5 mΩ |
Ex connection data Terminal point | |
Stripping length | 8 mm ... 10 mm |
Nominal cross section | 2.5 mm² |
Rated cross section AWG | 14 |
Connection capacity rigid | 0.14 mm² ... 4 mm² |
Connection capacity AWG | 26 ... 12 |
Connection capacity flexible | 0.14 mm² ... 2.5 mm² |
Connection capacity AWG | 26 ... 14 |
output | (Permanent) |
Ex level Feed-in contact | |
Rated current | 40 A (6 mm²) |
Maximum load current | 55 A (10 mm²) |
Contact resistance | 0.2 mΩ |
Ex connection data Feed-in contact | |
Stripping length | 10 mm ... 12 mm |
Nominal cross section | 6 mm² |
Rated cross section AWG | 10 |
Connection capacity rigid | 0.5 mm² ... 10 mm² |
Connection capacity AWG | 20 ... 8 |
Connection capacity flexible | 0.5 mm² ... 10 mm² |
Connection capacity AWG | 20 ... 8 |
Width | 41 mm |
Height | 28.6 mm |
Depth | 21.7 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | for snapping onto a DIN rail adapter |
Direct mounting with flange | |
Free-hanging |
Item number | 1221426 |
Packing unit | 8 pc |
Minimum order quantity | 8 pc |
Sales key | BEA |
Product key | BEA123 |
GTIN | 4063151309411 |
Weight per piece (including packing) | 30.325 g |
Weight per piece (excluding packing) | 30 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250118 |
ECLASS-15.0 | 27250118 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-5 - Plug-in bridge 3030161
-
FBS 2-5 BU - Plug-in bridge 3036877
-
FBS 2-5 GY - Plug-in bridge 3038969
-
PTFIX-NS35 - DIN rail adapter 3274054
-
PTFIX-NS35A - DIN rail adapter 3274056
-
PTFIX-NS35A-FIX - DIN rail adapter 3274057
-
PTFIX-NS15A - DIN rail adapter 3274058
-
PTFIX-NS15A-FIX - DIN rail adapter 3274059
-
PTFIX-F - Flange 3274060
-
KLM 2 - Terminal strip marker carrier 0807575
-
KLM 3-L - Terminal strip marker carrier 0814788
-
CEC 2,5 - Filler plug 3062757
-
PTFIX 2,5-RZ - Mounting adapter 1632417
-
PAI-4-N GY - Test adapter 3032871
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 2,5/0,2 - Insulating sleeve 3002843
-
ISH 2,5/0,5 - Insulating sleeve 3002856
-
ISH 2,5/1,0 - Insulating sleeve 3002869
-
TML (EX3,8)R - Marker strip 0801837
-
TML (104X3,8)R - Marker strip 0801833
-
TML (104X2,8)R - Marker strip 0801832
-
TML (EX2,8)R - Marker strip 0801836
-
SK 2,8 REEL P5,2 WH CUS - Marker card 8199986
-
SK 3,8 REEL P5,2 WH CUS - Marker card 8199989
-
US-TML (104X3,8) - Marker for terminal blocks 0830768
-
US-TML (104X2,8) - Marker for terminal blocks 0830767
-
SK U/3,8 WH:UNBEDRUCKT - Marker card 0803906
-
SK U/2,8 WH:UNBEDRUCKT - Marker card 0803883
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
-
MPS-MT SN - Test plug 3212251
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Ex e certified
Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Clear wiring, thanks to eleven different color variants
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Time savings of up to 80 %, thanks to ready-to-mount blocks without manual bridging
Space savings of up to 50 % on the DIN rail, thanks to transverse mounting
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates