- The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
- Easy operation through tool-free assembly, uninterrupted installation, and transparent operating state
- Strikingly simple design-in with extensive support from the selection up to digital services
1-channel electronic circuit breaker module for protecting loads at 12 and 24 V DC against overload and short circuit with current limit. Fixed nominal current of 16 A. For DIN rail installation via the CAPAROC current rails.