Further information about the CAPAROC product family can be found in the online manual at: phoenixcontact.com/caparoc-help
CAPAROC PM MB
-
Feed-in module
1687559
Feed-in module with Modbus/TCP interface for supplying the CAPAROC circuit breaker system with 12 V DC or 24 V DC. Additional system interface for communication with the power supply. For DIN rail installation via the CAPAROC current rails.
This product needs further products for operation.
Mandatory accessories
Product details
| General | |
| Note | LABS release – in accordance with test specification VW PV 3.10.7:2005-0 |
| When connecting the conductor, make sure that the CAPAROC modules are not pulled apart due to tensile force. Gaps must not be created between the modules. | |
| Product type | Device circuit breakers |
| Product family | CAPAROC |
| Type | Plug-in module |
| Number of slots | 4 |
| Insulation characteristics | |
| Protection class | III |
| Pollution degree | 2 |
| Modbus/TCP server | |
| Device function | MODBUS TCP/IP Server |
| Addressing | DHCP, BootP, static (default: 192.168.1.2) |
| General | |
| Operating voltage | 10 V DC ... 30 V DC |
| Rated voltage | 12 V DC |
| 24 V DC | |
| Rated current IN | 45 A DC (Total current input) |
| Rated surge voltage | 0.5 kV |
| Tripping method | E (electronic) |
| Feedback resistance | max. 35 V DC |
| Dielectric strength | 35 V DC (Load circuit) |
| Efficiency | > 99 % |
| Closed circuit current I0 | typ. 46 mA (no load at 24 V) |
| Power dissipation | typ. 1.1 W (no load at 24 V) |
| < 4.5 W (at 40 A) | |
| Temperature derating | 45 A (Total current at 60°C) |
| 20 A (Total current at 65 °C) | |
| 45 A (Total current at 60°C, in accordance with UL) | |
| MTBF (IEC 61709, SN 29500) | 7242508.37 h (at 25 °C with 21 % load) |
| 3958056.77 h (at 40°C with 34.25% load) | |
| 764697.81 h (at 60°C with 100% load) | |
| Voltage drop | 0.082 V (at 40 A) |
| Load circuit | |
| Undervoltage switch-off | ≤ 9.2 V DC (active) |
| ≥ 10.2 V DC (inactive) | |
| Overvoltage switch-off | ≥ 30.5 V DC (active) |
| ≤ 29.5 V DC (inactive) | |
| Main circuit IN+ | |
| Connection method | Push-in connection |
| Stripping length | 18 mm |
| Conductor cross-section AWG | 20 ... 8 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.5 mm² ... 16 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.5 mm² ... 16 mm² |
| Main circuit IN- | |
| Connection method | Push-in connection |
| Stripping length | 18 mm |
| Conductor cross-section AWG | 20 ... 8 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.5 mm² ... 16 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.5 mm² ... 16 mm² |
| System communication | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| Maximum system extension | ≤ 16 (CAPAROC modules alignable) |
| Interface type | Ethernet |
| Number | 2 |
| Transmission speed | 10 Mbps 100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Protocols supported | MODBUS TCP/IP |
| Connection X1 LED green | lit (connect) |
| Connection X1 LED yellow | lit (traffic) |
| Connection X2 LED green | lit (connect) |
| Connection X2 LED yellow | lit (traffic) |
| Power (PWR) LED green | lit (Supply voltage within the operating voltage range) |
| 3x flashing (Global programming lock deactivated) | |
| Power (PWR) LED red | lit (Supply voltage outside the operating voltage range) |
| 5x flashing (Factory reset command accepted) | |
| Power (PWR) LED yellow | lit (PWR button pressed) |
| 3x flashing (Global programming lock activated) | |
| Ready (RDY) LED green | lit (Firmware started successfully) |
| Error (ERR) LED red | off (No communication error) |
| flashing (System error active) | |
| lit (Communication error active) | |
| Run (RUN) LED green | lit (At least one TCP connection is established) |
| flashing (Waiting for a TCP connection) | |
| off (Not ready) |
| Dimensional drawing |
|
| Width | 24.8 mm |
| Height | 132.4 mm |
| Depth | 111.3 mm (incl. DIN rail 7.5 mm) |
| Color | light gray (RAL 7035) |
| Material | PA 6 |
| PA 6 | |
| PA 6 | |
| PC | |
| Flammability rating according to UL 94 | V-0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -30 °C ... 65 °C |
| -30 °C ... 60 °C (in acc. with UL) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 4000 m (amsl) |
| Humidity test | 96 h, 95 % RH, 40 °C |
| Shock (operation) | 30g (11 ms period, half-sine shock pulse, according to IEC 60068-2-27) |
| 25g (6 ms duration, half-sine shock pulse in accordance with IEC 60068-2-27, continuous shock) | |
| Vibration (operation) | 5g (10 Hz ... 150 Hz / 10 cycles / axis / X, Y, Z) |
| UL approval | |
| Identification | UL/C-UL Listed UL 508 |
| UL 121201 Class I, Division 2, Groups A, B, C, D, T4A | |
| Standards/specifications | EN 61000-6-2 |
| Note | EMC – Immunity for industrial areas |
| Standards/specifications | EN 61000-6-4 |
| Note | EMC – Immunity for industrial areas |
| Standards/specifications | EN 61000-6-8 |
| Note | EMC interference emission for professional devices that are used in business and commercial areas as well as in small businesses |
| Standards/specifications | EN 60068-2-78 |
| Note | Environmental influences – Moisture and heat, constant |
| Standards/specifications | EN 50178 |
| Note | Equipping power installations with electronic equipment |
| Standards/specifications | EN 60068-2-6 |
| Note | Environmental influences – Vibrations (sinusoidal) |
| Standards/specifications | EN 60068-2-27 |
| Note | Environmental influences – Shocks |
| Mounting type | pluggable onto CAPAROC CR… current rail |
| Item number | 1687559 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLA |
| Product key | CLA231 |
| GTIN | 4067923247413 |
| Weight per piece (including packing) | 183.5 g |
| Weight per piece (excluding packing) | 147.8 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 9.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
-
CAPAROC E1 12-24DC/1-4A - Electronic circuit breaker 1115415
-
CAPAROC E1 12-24DC/1-10A - Electronic circuit breaker 1115649
-
CAPAROC E1 12-24DC/1A - Electronic circuit breaker 1157288
-
CAPAROC E1 12-24DC/2A - Electronic circuit breaker 1157290
-
CAPAROC E1 12-24DC/4A - Electronic circuit breaker 1157285
-
CAPAROC E1 12-24DC/6A - Electronic circuit breaker 1157286
-
CAPAROC E1 12-24DC/8A - Electronic circuit breaker 1157279
-
CAPAROC E1 12-24DC/10A - Electronic circuit breaker 1157284
-
CAPAROC E1 12-24DC/12A - Electronic circuit breaker 1524929
-
CAPAROC E1 12-24DC/16A - Electronic circuit breaker 1115666
-
CAPAROC E1 12-24DC/20A - Electronic circuit breaker 1524930
-
CAPAROC E1 12-24DC/12-20A - Electronic circuit breaker 1115663
-
CAPAROC E2 12-24DC/1-4A - Electronic circuit breaker 1115655
-
CAPAROC E2 12-24DC/2-10A - Electronic circuit breaker 1110984
-
CAPAROC E4 12-24DC/1-4A - Electronic circuit breaker 1115657
-
CAPAROC E4 12-24DC/1-10A - Electronic circuit breaker 1115658
-
CAPAROC PD 0V - Potential distributors 1110987
-
USB IO-LINK ADAPTER - Programming adapter 1533311
-
CAPAROC FIX - Holder 1812286
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
CAPAROC CR EXT20 - Busbar 1115674
-
CAPAROC CR EXT8 - Busbar 1110990
-
CAPAROC CR EXT4 - Busbar 1110991
-
CAPAROC CR CON - Metal part 1270955
Your advantages
The benchmark that you can customize by selecting single signals and resets all the way to Modbus/TCP communication
Particularly easy operation for everyone with tool-free assembly, direct feed-in to the busbar, and clear operating states
Exceptionally easy design-in with the comprehensive digital data packet for universal use in communication applications
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates