Contact insert, incl. 4 mounting screws
HC-COM-Q4/2-I-CT-F-PL 100
-
Contact insert
1556162
Contact insert, number of positions: 4+2+PE, size: COM, power contacts: 4, control contacts: 2, number of connections per position: 1, Socket, Crimp connection, 400 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power/signal, Packing unit: 100 pcs, Only suitable for plastic housings
Product details
General | Connectors may be operated only when there is no load/voltage. |
General | For CK4,0-ED... (power circuit), CK1,6-ED... (control circuit) crimp contacts |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
Can only be used in plastic housing |
Product type | Contact insert with a fixed no. of positions |
Series | HC-COM |
Application | Power/signal |
Type | COM |
Number of positions | 6 |
Connection profile | 4+2+PE |
Contact numbering | 1 - 4 (power contacts) |
11 - 12 (control contacts) | |
Number of connections per position | 1 |
No. of power contacts | 4 |
No. of control contacts | 2 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 22.4 mm |
Height | 44.1 mm |
Length | 41.6 mm |
Mechanical characteristics | |
Contact diameter | 4 mm |
Connection technology | |
Connection technology | Crimp connection (power contacts) |
Crimp connection (control contacts) | |
Crimp connection (PE contact) | |
Number of connections per position | 1 |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 1.5 mm² ... 10 mm² (power contacts) |
0.14 mm² ... 2.5 mm² (control contacts) | |
Connection cross section AWG | 16 ... 8 (power contacts) |
26 ... 14 (control contacts) | |
Tightening torque | 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) |
Stripping length of the individual wire | 9 mm (for 1.5 ... 2.5 mm²) |
9.6 mm (Power 4 ... 6 mm²) | |
16 mm (10 mm² power circuit) | |
6 mm (Signal 2.5 mm²) |
Rated voltage (III/3) | 400 V (Phase-ground power contacts) |
250 V (control contacts) | |
690 V (Phase-phase power contacts) | |
Rated voltage for power contacts | 400/690 V |
250 | |
Rated surge voltage | 6 kV (Phase-phase power contacts) |
4 kV (control contacts) | |
Rated current | 40 A (power contacts) |
10 A (control contacts) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PC |
Material of contact surface, power contact | Ag |
Material of contact surface, control contact | Ag (alternatively Au) |
Standards/regulations | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Testing | |
Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
Item number | 1556162 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7 |
Product key | AF7ABH |
GTIN | 4067923034969 |
Weight per piece (including packing) | 2,400 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440205 |
ETIM
ETIM 9.0 | EC000438 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) |
SCIP | 663cb48c-cecd-4aeb-9fd0-c0cee0ffd4f7 |
Compatible products
-
HC-CP-CK1.6-PL - Coding element 1095422
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CP-HC-S - Coding profile 1410916
-
CK1,6-ED-0,37BU AG - Crimp contact 1663394
-
CK1,6-ED-0,50BU AG - Crimp contact 1663404
-
CK1,6-ED-0,75BU AG - Crimp contact 1663417
-
CK1,6-ED-1,00BU AG - Crimp contact 1663420
-
CK1,6-ED-1,50BU AG - Crimp contact 1663433
-
CK1,6-ED-2,50BU AG - Crimp contact 1663446
-
CK1,6-ED-BU-POF - Female contact 1885004
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-2,50BU AU - Crimp contact 1674985
-
CK1,6-ER-1,00BU OIC AG - Crimp contact 1004362
-
CK1,6-ER-2,50BU OIC AG - Crimp contact 1004366
-
CK1,6-BR-1,00BU OIC AG - Crimp contact 1004381
-
CK1,6-BR-2,50BU OIC AG - Crimp contact 1004383
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-6,00BU AG - Crimp contact 1663307
-
CK4,0-ED-10,00BU AG - Crimp contact 1586183
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
-
CK4,0-ED-6,00F AG - Crimp contact 1274086
-
CK4,0-ED-10,00F AG - Crimp contact 1274085
-
HC-COM-Q4/2-I-CT-M-PL 100 - Contact insert 1556164
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
-
CRIMPFOX-TC MP-6 - Crimping pliers with digital display 1202888
-
CRIMPFOX-1,6/2,5-ED-4,0 - Crimping pliers 1687419
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates