CRIMPFOX-TC 4
-
Crimping pliers
1212113
Crimping pliers, for CK 1,6-ED..., CK 2,5-ED..., CK 4,0-ED... turned contacts, 4 marked die stations, unlockable pressure lock, lateral entry, incl. positioning tool
Product details
Environmental Product Compliance | |
California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
Product type | Crimping tool |
Compression | Square crimp |
Crimping position 1 | |
Min. cross section | 0.14 mm² |
Max. cross section | 1 mm² |
AWG min | 26 |
AWG max | 18 |
Crimping position 2 | |
Max. cross section | 1.5 mm² |
AWG max | 16 |
Crimping position 3 | |
Max. cross section | 2.5 mm² |
AWG max | 14 |
Crimping position 4 | |
Max. cross section | 4 mm² |
AWG max | 12 |
Conductor connection | |
Cross section range, metric | 0.14 mm² ... 4 mm² |
Cross section range AWG | 26 ... 12 |
Width | 25 mm |
Height | 68 mm |
Length | 256 mm |
Color | black |
Material | Steel |
Item number | 1212113 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH3 |
Product key | BH3135 |
GTIN | 4046356454018 |
Weight per piece (including packing) | 723.3 g |
Weight per piece (excluding packing) | 723.3 g |
Customs tariff number | 82032000 |
Country of origin | SE |
ETIM
ETIM 8.0 | EC000168 |
UNSPSC
UNSPSC 21.0 | 27111500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CRIMPFOX/ SPR-1 - Replacement spring 1212069
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-2,50BU AU - Crimp contact 1674862
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-2,50ST-S AG - Crimp contact 1663873
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-1,50BU AU - Crimp contact 1674820
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-1,50ST-S AG - Crimp contact 1663860
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,00BU AU - Crimp contact 1674833
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,00ST-S AG - Crimp contact 1663857
-
CK2,5-ED-0,75BU AG - Crimp contact 1663653
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,50BU AU - Crimp contact 1674859
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK1,6-ED-1,50BU AG - Crimp contact 1663433
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-1,50ST AU - Crimp contact 1674875
-
CK1,6-ED-1,00BU AG - Crimp contact 1663420
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,00ST AU - Crimp contact 1674888
-
CK1,6-ED-0,75BU AG - Crimp contact 1663417
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-0,75ST AU - Crimp contact 1674914
-
CK1,6-ED-0,50BU AG - Crimp contact 1663404
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,50ST AU - Crimp contact 1672453
-
CK1,6-ED-0,37BU AG - Crimp contact 1663394
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,37ST AG - Crimp contact 1663336
-
CK1,6-ED-0,37ST AU - Crimp contact 1674901
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-4,00BU AU - Crimp contact 1674846
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-4,00ST AG - Crimp contact 1663255
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-2,50ST AG - Crimp contact 1663242
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-1,50ST AG - Crimp contact 1663239
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
Your advantages
Crimping pliers for processing turned contacts
The integrated positioning tool ensures that the contacts are perfectly aligned in the die
Marked die stations for precise processing of corresponding cross sections
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates