The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Connector, number of positions: 1, power contacts: 0, control contacts: 1, Socket, Crimp connection, 48 V, 16 A, 0.5 mm2 ... 4 mm2, external cable diameter:3 mm ... 9.5 mm, application: COAX, 50 Ω