The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Crimp contact, Socket, turned, contact diameter: 1 mm, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22...18 , contact material: CuZn