The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Crimp contact, Pin, turned, contact diameter: 1.5 mm, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: CuZn