The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Cable gland, material for screw connection: Brass, nickel-plated, application: EMC, external cable diameter 6 mm ... 12 mm, shielding: yes, connecting thread: Pg13,5, color: silver-colored, with O-ring