The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

ST 2,5-DIO/R-L - Component terminal block
3036518

Component terminal block, with integrated 1N4007 diode, nominal current: 0.5 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

5.2 mm or 6.2 mm design width