Upgrade license for Emalytics View to extend the runtime license from 500 Niagara data points to 1250 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Maintenance license (5 years) for the Emalytics Controller license NC4-100
Niagara Catan controller for 50 data points (requires NC4-50-SMA-XXX maintenance)
Maintenance license (3 years) for the Emalytics Controller license NC4-500
Maintenance license (5 years) for the Emalytics Controller license NC4-250
Emalytics Supervisor license for CSV database driver
Runtime license for Emalytics View for the visualization of up to 500 Niagara data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Runtime license for Emalytics View for the visualization of up to 50000 Niagara data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Upgrade of Emalytics Supervisor license from SUP-100 to connectivity to any number of Emalytics Controllers (SUP-UNL)
Upgrade license for Emalytics View to extend the runtime license from 2500 Niagara data points to 10000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.