TMCP SOCKET M
-
Surface mounting housing
0916589
Modular socket element, 2-position, for holding two circuit breakers, each with a single position
Product details
| Product type | Base element |
| Type | Surface mounting housing |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Fuse type | Automatic device |
| Rated surge voltage | 2.5 kV |
| Maximum power dissipation for nominal condition | 0 VA |
| General | |
| Operating voltage | 433 V (AC) |
| Nominal current IN | 50 A (LINE input) |
| 25 A (LOAD output) | |
| Rated voltage | 433 V (AC) |
| 65 V (DC) | |
| Rated insulation voltage Ui | 1500 V |
| Rated current IN | 50 A |
| Rated surge voltage | 2.5 kV |
| Type of actuation | N/C contact and N/O contact |
| Auxiliary contact | |
| Connection name | Input |
| Maximum operating voltage Umax DC | 65 V |
| Maximum operating voltage Umax. AC | 250 V (AC) |
| Max. operating current Imax | 10 A (Input) |
| Auxiliary contact | |
| Connection name | Output |
| Maximum operating voltage Umax DC | 65 V (DC) |
| Maximum operating voltage Umax. AC | 250 V (AC) |
| Max. operating current Imax | 1 A |
| Reset | |
| Input voltage | 24 V (Falling edge) |
| Connection method | Spring connection |
| Connection method | Spring-cage connection |
| Input | |
| Connection method | Spring connection |
| Stripping length | 15 mm |
| Conductor cross-section flexible min. | 1.5 mm² |
| Conductor cross-section flexible max. | 10 mm² |
| Conductor cross-section, rigid min. | 1.5 mm² |
| Conductor cross-section, rigid max. | 10 mm² |
| Output | |
| Connection method | Spring connection |
| Stripping length | 12 mm |
| Conductor cross-section flexible min. | 0.25 mm² |
| Conductor cross-section flexible max. | 4 mm² |
| Conductor cross-section, rigid min. | 0.25 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Signal level | |
| Connection method | Spring connection |
| Stripping length | 10 mm |
| Conductor cross-section flexible min. | 0.25 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.25 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Signal level | |
| Connection method | Spring connection |
| Stripping length | 10 mm |
| Conductor cross-section flexible min. | 0.25 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section, rigid min. | 0.25 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Width | 25 mm |
| Height | 115 mm |
| Height NS 35/15 | 118 mm |
| Height NS 35/7,5 | 110.5 mm |
| Depth | 110.5 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Insulating material | PA-F |
| Mechanical data | |
| Open side panel | Yes |
| Mounting type | DIN rail: 35 mm |
| Item number | 0916589 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | CLA |
| Product key | CLA191 |
| GTIN | 4017918600921 |
| Weight per piece (including packing) | 108.2 g |
| Weight per piece (excluding packing) | 97 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140492 |
| ECLASS-15.0 | 27140492 |
ETIM
| ETIM 10.0 | EC002936 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.85 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
TMCP SB - Bridge 0916602
-
FBST 500 TMCP - Continuous plug-in bridge 0916615
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
TMCP CONNECT LR - End cover 0916592
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
E/UK 1 - End bracket 1201413
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 32 AL UNPERF 2000MM - DIN rail, unperforated 1201028
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 32 CU/35QMM UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201358
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Fast installation with reduced wiring work with bridging options
Can be extended at any time with the modular design
Automatic group remote signaling setup with integrated remote messaging system
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates