Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 2+PE, M20, Pin, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, black, coding: P
Panel feed-throughs
Panel feed-through, Direct connection, connection method: Push-in connection/ Push-in connection, number of positions: 4+PE, M25, 0.5 mm2 ... 2.5 mm2, 600 V, 20 A, PA, black, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm
Panel feed-through, Direct connection, connection method: Push-in connection/ Push-in connection, number of positions: 2+PE, M20, 0.5 mm2 ... 2.5 mm2, 600 V, 20 A, PA, black, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm
Panel feed-through, Direct connection, connection method: Push-in connection/ Push-in connection, number of positions: 2+PE, M20, 0.5 mm2 ... 2.5 mm2, 600 V, 20 A, PA, light gray, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm
Device connector front mounting, Range of articles: PRC 20, design: Straight, color: black, number of positions: 6, min. conductor cross section: 0.75 mm2, max. conductor cross section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8 A, Connection method: Crimp connection, Contact connection type: Pin, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand
Device connector front mounting, Range of articles: PRC 20, design: Straight, color: black, number of positions: 7, min. conductor cross section: 0.75 mm2, max. conductor cross section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8.5 A, Connection method: Crimp connection, Contact connection type: Pin, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand
Device connector front mounting, Range of articles: PRC 20, design: Straight, color: black, number of positions: 6, min. conductor cross section: 0.75 mm2, max. conductor cross section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8 A, Connection method: Crimp connection, Contact connection type: Socket, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand
Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 4+FE, M25, Socket, 0.5 mm2 ... 2.5 mm2, 600 V, 17.5 A, PA, black, coding: F
Panel feed-through, Range of articles: ArcZero, color: black, number of positions: 3, min. conductor cross section: 1.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 800 VDC, rated current: 20 A, Connection method: Screw connection, Maximum load when disconnecting: 16 kW
Device connector front mounting, Range of articles: PRC 20, design: Straight, color: black, number of positions: 7, min. conductor cross section: 0.75 mm2, max. conductor cross section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8.5 A, Connection method: Crimp connection, Contact connection type: Socket, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand