VDE approval of drawings
Approval ID: 40049992Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
690 V | 20 A | 0.5 - 2.5 |
DNV
Approval ID: TAE00004G2UL Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 |
cUL Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 600 V | 15 A | - 14 | |
Only rigid conductors | 600 V | 16 A | - 14 | |
multi-stranded with ferrule | 600 V | 16 A | - 14 |