MACX MCR-PTB
-
Power and error message module
2865625
Power and fault signaling module with screw connection, including corresponding ME 17,5 TBUS 1,5/ 5-ST-3,81 GY DIN rail connector
Product details
Product type | Feed-in module |
Product family | MACX Analog |
Electrical isolation | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation Input/switching output | |
Rated insulation voltage | 50 V AC/DC |
Supply | |
Nominal supply voltage | 24 V DC |
Signal | |
Voltage input signal | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Fuse | 5 A (replaceable), slow-blow 250 V AC |
Polarization and surge protection | Yes |
Switching: Relay | |
Contact switching type | 1 changeover contact |
Contact material | Gold (Au) |
Maximum switching voltage | 50 V AC (2 A) |
30 V DC (2 A) | |
50 V DC (0.22 A) | |
Signal | |
Max. current output signal | 3.75 A |
Output voltage | Input voltage - max 0.8 V at 3.75 A |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Ex installation (EPL) | Gc |
Div. 2 |
Status display | 1 x red LED (error) |
2x green LEDs (PWR1 and PWR2) |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 112.5 mm |
Depth | 113.7 mm |
Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6 |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Altitude range (≤ 2000 m) | |
Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
Ambient temperature (operation) | -40 °C ... 60 °C |
Rated insulation voltage | 50 V AC/DC |
Altitude range (≤ 3000 m) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 54 °C |
Rated insulation voltage | 40 V AC/DC |
Altitude range (≤ 4000 m) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 48 °C |
Rated insulation voltage | 30 V AC/DC |
Altitude range (≤ 5000 m) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 42 °C |
Rated insulation voltage | 30 V AC/DC |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex ec nC IIC T4 Gc |
Certificate | PxCIF08ATEX2865625X |
IECEx | |
Identification | Ex ec nC IIC T4 Gc |
Certificate | IECEx IBE 08.0004X |
CCC / China-Ex | |
Identification | Ex ec nC IIC T4 Gc |
Certificate | 2021122303114198 |
UL, USA/Canada | |
Identification | UL 61010 Listed |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2, Group IIC T4 | |
Shipbuilding approval | |
Certificate | DNV GL TAA0000AG |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Evaluation criterion | A |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Evaluation criterion | A |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Evaluation criterion | A |
GB Standard | |
Standards/regulations | GB/T 3836.1 |
GB/T 3836.3 | |
GB/T 3836.8 |
Mounting type | DIN rail mounting |
Item number | 2865625 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C402 |
Product key | DK111Z |
GTIN | 4046356324618 |
Weight per piece (including packing) | 162.8 g |
Weight per piece (excluding packing) | 150.8 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242610 |
ECLASS-15.0 | 27242610 |
ETIM
ETIM 9.0 | EC001600 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | f305eb90-05dd-4186-bbc9-93b2f26e7a9b |
Compatible products
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Simple or redundant supply, decoupled from diode, protected against polarity reversal
Installation in zone 2 permitted
Replaceable fuse
Error message in the event of power supply failure or fuse fault
Bus cable error message for MACX MCR-...(2)NAM... devices connected via DIN rail connectors
Relay output (changeover contact) and blinking LED for error messages
Supply current up to 3.75 A
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057