MCR-FL-TS-LP-I-EX
-
Temperature measuring transducer
2864587
Measurement and control temperature transducers, resistance thermometers, thermocouples, resistance-type sensors, and voltage sensors. Replacement part: 2908660 MACX MCR-EX-TS-I-OLP.
Free download available.
Downloads
Product details
| Application | Temperature |
| Configuration | With HART protocol |
| Functionality | |
| Configuration | With HART protocol |
| Switch-on delay | 4 s |
| Line monitoring | NE 43 |
| Maximum power dissipation for nominal condition | 105 mW |
| Test voltage input/output | 2 kV AC (50 Hz, 60 s) |
| Step response (10-90%) | < 2 s |
| Transmission error voltage sensor | ±20 µV (-10 mV ... 100 mV) |
| Transmission error thermocouples | typ. 0.5 K (K, J, T, E, L, U), 1.0 K (N, C, D), 2.0 K (S, B, R) |
| Transmission error resistance-type sensor | ±0.1 Ω (10 ... 400 Ω), ±1.5 Ω (10 ... 2000 Ω) |
| Transmission error resistance thermometer | 0.2 K (Pt 100, Ni 100), 0.5 K (Pt 500, Ni 500), 0.3 K (Pt 1000, Ni 1000) |
| Supply | |
| Designation | Loop-powered |
| Supply voltage range | 12 V DC ... 30 V DC |
| Max. current consumption | < 3.5 mA |
| Signal | |
| Number of inputs | 1 |
| Input signal | Temperature |
| Measurement | |
| Configurable/programmable | Yes, programmable |
| Sensor types (RTD) that can be used | Pt, Ni (100, 500, 1000); min. measurement range 10 K |
| Sensor types that can be used (TC) | B, C, D, E, J, K, L, N, R, S, T, U; min. measurement range 50 K/500 K |
| Temperature measuring range: Pt 100 | -200 °C ... 850 °C (freely adjustable) |
| Temperature measuring range: Pt 500 | -200 °C ... 250 °C (freely adjustable) |
| Temperature measuring range: Pt 1000 | -200 °C ... 250 °C (freely adjustable) |
| Temperature measuring range: Ni 100 | -60 °C ... 180 °C (freely adjustable) |
| Temperature measuring range: Ni 500 | -60 °C ... 150 °C (freely adjustable) |
| Temperature measuring range: Ni 1000 | -60 °C ... 150 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ B | 0 °C ... 1820 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ C | 0 °C ... 2320 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ D | 0 °C ... 2495 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ E | -270 °C ... 1000 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ J | -210 °C ... 1200 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ K | -270 °C ... 1372 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ L | -200 °C ... 900 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ N | -270 °C ... 1300 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ R | -50 °C ... 1760 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ S | -50 °C ... 1760 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ T | -270 °C ... 400 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ U | -200 °C ... 600 °C (freely adjustable) |
| Connection technology | 2-, 3-, 4-conductor |
| Linear resistance measuring range | 10 Ω ... 400 Ω (min. measurement range 10 Ω) |
| 10 Ω ... 2000 Ω (min. measurement range 100 Ω) | |
| Linear mV signal range | -10 mV ... 100 mV (min. measurement range 5 mV) |
| Switching: | |
| Configurable/programmable | no |
| Signal | |
| Output description | Current output |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Current output signal | 4 mA ... 20 mA |
| 20 mA ... 4 mA | |
| Max. current output signal | ≤ 23 mA |
| Output current with short-circuit | ≤ 3.6 mA or ≥ 21 mA (adjustable, not for thermocouples) |
| Output current with wire break | ≤ 3.6 mA or ≥ 21 mA (adjustable) |
| Output current range with overrange/underrange | 3.8 mA ... 20.5 mA |
| Load/output load current output | ≤ 520 Ω (At UV = 24 V; Usupply - 12 V / 0.023 A) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Safety data | |
| Max. voltage Ui | 30 V |
| Max. current Ii | 100 mA |
| Max. power Pi | 750 mW |
| Max. output voltage Uo | 5 V DC |
| Max. output current Io | 5.9 mA |
| Max. output power Po | 7.2 mW |
| Max. ambient temperature | T4 = 85 °C, T5 = 70 °C, T6 = 55 °C |
| Safety-related maximum voltage Um | 250 V |
| IIA: Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 10 µF |
| IIB: Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 10 µF |
| IIC: Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 2 µF |
| Dimensional drawing |
|
| Width | 12.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 55 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 2(1) G Ex ia IIC T6 |
| UL, USA/Canada | |
| Identification | cULus |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| Standards | |
| Standards/regulations | NAMUR recommendation NE 21 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2864587 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | C430 |
| Product key | DK1XXX |
| GTIN | 4017918907266 |
| Weight per piece (including packing) | 124.8 g |
| Weight per piece (excluding packing) | 104.3 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Input for resistance thermometers, thermocouples, and linear mV signals, Ex ia IIC
Configuration via software
Can be installed in zone 1
2-way electrical isolation
Output: 4 mA ... 20 mA/20 mA ... 4 mA
Loop-powered
1-channel
HART-compatible (MCR-FL-TS-LP-I-EX)
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057