MCR-FL-C-UI-2UI-DCI-NC
-
Input signal conditioner
2814867
MCR signal multiplier, for doubling and electrical isolation of analog signals, unconfigured
Free download available.
Downloads
Product details
| No. of channels | 2 |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 30 Hz |
| Maximum power dissipation for nominal condition | 15 mW |
| Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
| Protective circuit | Transient protection |
| Step response (10-90%) | 12 ms |
| Maximum temperature coefficient | < 0.015 %/K |
| Temperature coefficient, typical | 0.0075 %/K |
| Maximum transmission error | ≤ 0.15 % (of final value) |
| Transmission error, typical | 0.05 % (of final value) |
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC |
| Max. current consumption | < 25 mA |
| Signal | |
| Description of the input | Current input |
| Number of inputs | 1 |
| Configurable/programmable | Yes, unconfigured |
| Current input signal | 0 mA ... 24 mA (freely selectable in 0.1 mA steps) |
| Max. current input signal | 50 mA |
| Input resistance current input | 50 Ω |
| Voltage measuring range | min. 4 V |
| Current measuring range | min. 8 mA |
| Signal | |
| Description of the input | Voltage input |
| Configurable/programmable | Yes, unconfigured |
| Voltage input signal | 0 V ... 12 V (freely selectable in 0.1 V steps) |
| Max. voltage input signal | 30 V |
| Input resistance of voltage input | 200 kΩ |
| Voltage measuring range | min. 4 V |
| Current measuring range | min. 8 mA |
| Signal: I | |
| Number of outputs | 2 |
| Configurable/programmable | Yes, unconfigured |
| Voltage output signal | 0 V DC ... 10 V DC |
| 2 V DC ... 10 V DC | |
| 0 V DC ... 5 V DC | |
| 1 V DC ... 5 V DC | |
| Current output signal | see order key / configuration table |
| Max. current output signal | 35 mA |
| Load/output load current output | ≤ 600 Ω |
| Signal: U | |
| Configurable/programmable | Yes, unconfigured |
| Voltage output signal | see order key / configuration table |
| Max. voltage output signal | 15 V |
| Load/output load voltage output | ≥ 10 kΩ |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D or Non-Hazardous Locations |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2814867 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | C401 |
| Product key | DK1XXX |
| GTIN | 4017918820336 |
| Weight per piece (including packing) | 137.6 g |
| Weight per piece (excluding packing) | 117.2 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
Compatible products
Your advantages
Calibrated selectable input and output signals
4-way isolation
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057