NLC-050-100A-08I-04QRA-05A
-
Base unit
2701069
100 ... 240 V AC Nanoline base unit. Equipped with 8 digital input and 4 relay output channels. Additional I/O channels can be added using a maximum of three I/O extension modules. Optional communication modules provide network or serial connectivity. Optional Operator Panel provides user interface. Programming is via nanoNavigator.
Free download available.
Downloads
Product details
Product type | Base unit |
Product family | Nanoline |
INTERBUS-Master | |
Number of supported branch terminals with remote bus branch | 3 (I/O modules) |
System requirements | |
Engineering tool | nanoNavigator 1 or 2 |
Supply | |
Supply voltage | 100 V AC |
240 V AC (Power available to the I/O and Communications modules) | |
Supply voltage range | 100 V AC ... 240 V AC |
Power supply connection | Screw connection |
Typical current consumption | 70 mA (at 230 V AC) |
Real-time clock | |
Realtime clock | Optional module |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 type 1 NPN/PNP |
Number of inputs | 8 |
Connection method | Screw connection |
Input voltage range "0" signal | 0 V AC ... 25 V AC |
Input voltage range "1" signal | 80 V AC ... 250 V AC |
Nominal input voltage UIN | 230 V AC |
Nominal input current at UIN | 0.17 mA AC (On) |
Typical response time | 20 ms |
Digital: | |
Output name | Relay output |
Output description | Relay output |
Connection method | Screw connection |
Number of outputs | 4 |
Protective circuit | Short-circuit and overload protection |
Maximum output current per channel | 5 A |
Maximum output current per module / terminal block | 20 A |
Maximum output current per module | 5 A |
Nominal load, ohmic | 600 W (@ 24 ohms) |
Maximum operating frequency with ohmic nominal load | 0.5 Hz |
Signal delay | 10 ms (@ 20°C (excludes bounce)) |
Connection method | Screw connection |
Operator Panel | |
Connection method | RJ45 / COMBICON |
RS-232 | |
Connection method | Slot 1 |
USB | |
Connection method | Slot 1 |
Realtime Clock | |
Connection method | Slot 2 |
Dimensional drawing |
|
Width | 80.5 mm |
Height | 103.5 mm |
Depth | 60 mm |
Color | black |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 90 % |
Permissible humidity (storage/transport) | 90 % |
Mounting type | DIN rail mounting |
Item number | 2701069 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DR11 |
Product key | DRACAA |
GTIN | 4046356325349 |
Weight per piece (including packing) | 332 g |
Weight per piece (excluding packing) | 321.8 g |
Customs tariff number | 85371098 |
Country of origin | IN |
UNSPSC
UNSPSC 21.0 | 39122329 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
NLC-MOD-CAP - Covering hood 2701289
-
NLC-EMC-PWR-01 - EMC core 2701070
-
NLC-IO-06I-04QTP-01A - I/O extension module 2701072
-
NLC-IO-06I-04QTN-01A - I/O extension module 2701085
-
NLC-IO-03I-04QRD-05A - I/O extension module 2701328
-
NLC-IO-4AI - I/O extension module 2701098
-
NLC-OP1-LCD-032-4X20 - Operator terminal 2701137
-
NLC-OP1-MKT - Mounting kit 2701140
-
NLC-MOD-RS232 - nanoLC module 2701179
-
NLC-MOD-RS485 - Option module 2701182
-
NLC-MOD-USB - nanoLC module 2701195
-
NLC-MOD-RTC - Option module 2701153
-
NLC-COM-ENET-MB1 - Communication module 2701124
-
NLC-COM-GSM - Communication module 2701344
-
NLC-PC/SERIAL-CBL 2M - Cable 2701234
-
NLC-PC/USB-CBL 2M - Cable 2701247
Your advantages
Basic unit has integrated digital inputs, relay outputs, and analog inputs, including high-speed counters
An operating panel can be optionally integrated in the basic unit or installed on a wall in a decentralized manner
Intuitive programming language with options for flowcharts and ladder diagrams
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057