CK1,6-ED-1,00ST AU
-
Crimp contact
1674888
Crimp contact, series: HC-M-12, Pin, turned, contact diameter: 1.6 mm, connection cross section: 0.75 mm2 ... 1 mm2, AWG 18...18 , contact material: Cu alloy