HC-M-08-GBIT-STC
-
Contact insert module
1587713
Gigabit connector, 8-pos., male connector, without crimp contacts, for CAT5. Cable to be used: Order No. 1416457.
Product details
General | Item 1587713 should be used in item 1587690 |
Assembly note | To guarantee CAT5, the VS-94-F/... cable (Item No. 1416457) must be used. Strain relief clamp (Item No. 1587742). |
To guarantee CAT5, the crimp contact with Item No. 1688971 and the crimping pliers with Item No. 1205448 must be used. |
Product type | Modular contact insert |
Series | HC-M-08-GBIT |
Application | Data |
Number of positions | 8 |
Connection profile | 8 |
Contact numbering | 1 - 8 |
Number of module slots | 1 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection technology | Crimp connection |
Conductor connection | |
Conductor cross section | 0.08 mm² ... 0.5 mm² |
Connection cross section AWG | 28 ... 20 |
Stripping length of the individual wire | 4.2 mm |
Dimensional drawing |
|
Width | 26.35 mm |
Height | 41.4 mm |
Length | 13.9 mm |
Mechanical characteristics | |
Contact diameter | 1 mm |
Rated voltage (III/3) | 50 V |
Rated surge voltage | 0.8 kV |
Rated current | 5 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Material Line conductor | Zinc alloy |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Au |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C (including heating up of contacts) |
Item number | 1587713 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF62 |
Product key | AF7ACB |
GTIN | 4046356527910 |
Weight per piece (including packing) | 47.6 g |
Weight per piece (excluding packing) | 38.5 g |
Customs tariff number | 85366990 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057