HC-M-02-HS-70/16-MOD-BU
-
Contact insert module
1585715
HEAVYCON contact insert module, socket, 2-pos. to 70 A, 16 mm2 axial screw connection
Product details
General | For HEAVYCON HC-B6 to B48 housing, HC-M-MHR... hinged retaining frame required, axial connection for 2.5 mm Allen key |
Assembly note | Use 2.5 mm Allen wrenches for axial connection. Only for stranded wires. For housing heights h ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
Note regarding axial connection technology: Only for stranded wires. The specified conductor cross-sections refer to the geometric cross section of the cable used. Cables with a geometric cross section which deviates significantly from the nominal cable cross section must be checked before use. The axial connection technology connection space is designed for fine strand cables according to VDE 0295 Class 5. Deviating cable structures (e.g., Class 6 cables) must be checked before use. Assembly instructions Before assembly, ensure that the tapered screw is fully loosened (chamber is open). Cables must not be twisted. The wires must be pushed into the contact chamber as far as they will go (until the insulation touches the contact). Hold the wires in position and tighten using an Allen key. The used wire end must be cut off before reconnection. The terminal screw must only be retightened once to prevent the litz wires from breaking. To prevent damage to the contact, the wire/cable must be mechanically held at an appropriate distance from the connection point (e.g., when used in a plate cut out). For notes on correct execution, see DIN VDE 0100-520:2003-06. Unused connections must be tightened with maximum torque. |
|
Hexagonal socket | SW2,5 |
Product type | Modular contact insert |
Series | HC-M-HS |
Application | Power |
Number of positions | 2 |
Connection profile | 2 |
Contact numbering | 1 - 2 |
Number of module slots | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection technology | Axial screw connection |
Conductor connection | |
Conductor cross section | 6 mm² ... 16 mm² |
Connection cross section AWG | 8 ... 6 |
Tightening torque | 2 Nm (6 mm²) |
3 Nm (10 mm²) | |
4 Nm (16 mm²) | |
Stripping length of the individual wire | 11 mm +1 mm |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 46.5 mm |
Length | 14.6 mm |
Mechanical characteristics | |
Minimum housing height | 72 mm |
Rated voltage (III/3) | 1000 V |
Rated surge voltage | 8 kV |
Rated current | 70 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1585715 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF62 |
Product key | AF7ACB |
GTIN | 4046356308212 |
Weight per piece (including packing) | 31.2 g |
Weight per piece (excluding packing) | 31.2 g |
Customs tariff number | 85366990 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057