NBC-M12MSD/ 1,0-93E/M12MSD CMC
-
Network cable
1569456
Network cable, Ethernet CAT5 (100 Mbps), 4-position, PUR halogen-free, water blue RAL 5021, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP67, on Plug straight M12, coding: D / IP67, cable length: 1 m
Product details
General | Further products with variable cable type and variable cable length can be found in the accessories section |
General | CMC - Conductor marker carrier - PATG |
Product type | Data cable preassembled |
Application | Standard |
Sensor type | Ethernet |
Number of positions | 4 |
Shielded | yes |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Connection 1 | |
Dimensional drawing |
Pin assignment M12 male connector, 4-pos., D-coded, male side
|
Type | M12 Plug, straight, 4-position, shielded (Advanced Shielding Technology), Keying: D |
Number of positions | 4 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | II |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA 6.6 |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-101 |
Connection 2 | |
Dimensional drawing |
Pin assignment M12 male connector, 4-pos., D-coded, male side
|
Type | M12 Plug, straight, 4-position, shielded (Advanced Shielding Technology), Keying: D |
Number of positions | 4 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | II |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA 6.6 |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-101 |
Cable length | 1 m |
Ethernet flexible CAT5, 2-pair [93E] | |
Dimensional drawing |
|
UL AWM Style | 21238 (80 °C / 600 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet flexible CAT5, 2-pair [93E] |
Conductor structure | 2x2xAWG26/7, SF/UTP |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.95 mm ±0.05 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 280.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 51 mm |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in accordance with UN ECE-R 118.03 | |
UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) | |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
Resistance to oil | in accordance with IEC 60811-404 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) |
Item number | 1569456 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF04 |
Product key | AF1CJI |
GTIN | 4046356336260 |
Weight per piece (including packing) | 73.7 g |
Weight per piece (excluding packing) | 79.1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
NBC-M12MSD-M12MSD/.../... - Network cable 1408706
-
NBC-M12MSD-M12MRD/.../... - Network cable 1408700
-
NBC-M12MSD-M12FSD/.../... - Network cable 1408692
-
NBC-M12MSD-M12FRD/.../... - Network cable 1408684
-
NBC-M12MRD-M12MRD/.../... - Network cable 1408699
-
NBC-M12MRD-M12FSD/.../... - Network cable 1408691
-
NBC-M12MRD-M12FRD/.../... - Network cable 1408683
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057