SAC-5P-M12MS CAN TR
-
Termination resistor
1507816
Terminating resistor CANopen®/DeviceNet™ M12
Terminating resistor CANopen®/DeviceNet™ M12
Product type | Terminal resistor |
Number of positions | 5 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
45 mA (Ieff) | |
General | |
Termination resistor | 120 Ω ±1 % |
Power consumption | ≤ 0.25 W |
Status display | no |
Status display present | no |
Dimensional drawing |
|
Width | 15 mm |
Height | 14.8 mm |
Length | 56.3 mm |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | free cable end |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug) |
National Marine Electronics Association | |
Certificate | approved |
Item number | 1507816 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Sales key | BF10 |
Product key | AF1GVX |
GTIN | 4017918900410 |
Weight per piece (including packing) | 11.31 g |
Weight per piece (excluding packing) | 8.09 g |
Customs tariff number | 85332100 |
Country of origin | DE |
ECLASS-13.0 | 19070403 |
ECLASS-15.0 | 19070403 |
ETIM 9.0 | EC000448 |
UNSPSC 21.0 | 32121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.3 kg CO2e |