HC-B 6-TMB-100/O1STM20S-EEE
-
Housing
1460362
HEAVYCON ADVANCE B6 sleeve housing, with bayonet locking (Allen screw), salt water resistant aluminum, height: 100 mm, with 1 x M20 thread, lateral cable outlet, without surface; conductive seal (EMC properties)
Product details
General | For contact inserts HC-B6, BB10, DD24, M |
Product type | Housing with bayonet locking |
Housing type | Sleeve housing |
Application | Offshore/EMC |
Type | B6 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M20 |
Fixing screws | M6 |
Shielded | yes |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 57 mm |
Height | 100 mm |
Length | 92 mm |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, corrosion resistant |
Housing surface material | uncoated |
Locking latch material | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M20 |
Locking type | Screw |
Assembly note | If insulating powder coating is present on the control cabinet panel, it should be removed from the profile gasket area in order to ensure optimum shielding. |
Fixing screws | M6 |
Item number | 1460362 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF58 |
Product key | AF7AAA |
GTIN | 4046356592611 |
Weight per piece (including packing) | 319.39 g |
Weight per piece (excluding packing) | 319.39 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-BF-SET - Panel-mount flange 1604654
-
HC-B 6-TMB-SD-IP65 - Protective cover 1690930
-
G-INS-M20-S68N-PNES-GY - Cable gland 1411125
-
G-INS-M20-S68N-PNES-BK - Cable gland 1411133
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
HC-M-KV-M20(11-16) - Cable gland 1645998
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
HC-M-KV-Z-M20 - Cable gland 1646146
-
HC-M-KV-T-M20 - Cable gland 1646188
-
REDUC-M-KV-M20/M16 - Reducing adapter 1647611
-
ENLAR-M-KV-M20/M25 - Extension adapter 1647666
-
HC-M-BS-M20 - Screw plug 1645846
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-M BH - Screwdriver 1212070
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057